NX Open C++ Reference Guide
|
Represents a OrderAspectsBuilder for changing the order of Navigator
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateOrderAspectsBuilder
Created in NX11.0.0.
More...
Public Types | |
enum | OrderType { OrderTypeEngineeringObjects, OrderTypeTag, OrderTypeChannel, OrderTypeUpstreamObjects, OrderTypePage, OrderTypeFragment, OrderTypeDocumentStructureNode, OrderTypeConnectorNode, OrderTypeProduct3dmodelNode, OrderTypeProduct2dsymbolMultilineNode, OrderTypeProduct2dsymbolSinglelineNode, OrderTypeProductMemoryArea, OrderTypeProductComponentCore, OrderTypeProductComponent, OrderTypeProductTemplateLinkNode, OrderTypeEngineeringObjectsWithNoProduct } |
possible choices for order of navigator objects More... | |
enum | SortType { SortTypeSortbyCreation, SortTypeSortbyName } |
possible choices for sorting of navigator objects in a set More... | |
Public Member Functions | |
std::vector < NXOpen::AME::OrderAspectsBuilder::OrderType > | GetOrder () |
The order for the aspects. More... | |
void | SetOrder (const std::vector< NXOpen::AME::OrderAspectsBuilder::OrderType > &order) |
The order for the aspects Created in NX11.0.0. More... | |
void | SetSortFunctionMode (NXOpen::AME::OrderAspectsBuilder::SortType sort) |
Sets Created in NX11.0.0. More... | |
void | SetSortLocationMode (NXOpen::AME::OrderAspectsBuilder::SortType sort) |
Sets Created in NX11.0.0. More... | |
void | SetSortProductMode (NXOpen::AME::OrderAspectsBuilder::SortType sort) |
Sets Created in NX11.0.0. More... | |
NXOpen::AME::OrderAspectsBuilder::SortType | SortFunctionMode () |
Returns Created in NX11.0.0. More... | |
NXOpen::AME::OrderAspectsBuilder::SortType | SortLocationMode () |
Returns Created in NX11.0.0. More... | |
NXOpen::AME::OrderAspectsBuilder::SortType | SortProductMode () |
Returns Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a OrderAspectsBuilder for changing the order of Navigator
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateOrderAspectsBuilder
Created in NX11.0.0.
possible choices for order of navigator objects
std::vector<NXOpen::AME::OrderAspectsBuilder::OrderType> NXOpen::AME::OrderAspectsBuilder::GetOrder | ( | ) |
The order for the aspects.
void NXOpen::AME::OrderAspectsBuilder::SetOrder | ( | const std::vector< NXOpen::AME::OrderAspectsBuilder::OrderType > & | order | ) |
The order for the aspects
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
order | order |
void NXOpen::AME::OrderAspectsBuilder::SetSortFunctionMode | ( | NXOpen::AME::OrderAspectsBuilder::SortType | sort | ) |
Sets
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
sort | sort |
void NXOpen::AME::OrderAspectsBuilder::SetSortLocationMode | ( | NXOpen::AME::OrderAspectsBuilder::SortType | sort | ) |
Sets
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
sort | sort |
void NXOpen::AME::OrderAspectsBuilder::SetSortProductMode | ( | NXOpen::AME::OrderAspectsBuilder::SortType | sort | ) |
Sets
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
sort | sort |
NXOpen::AME::OrderAspectsBuilder::SortType NXOpen::AME::OrderAspectsBuilder::SortFunctionMode | ( | ) |
Returns
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::OrderAspectsBuilder::SortType NXOpen::AME::OrderAspectsBuilder::SortLocationMode | ( | ) |
Returns
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::OrderAspectsBuilder::SortType NXOpen::AME::OrderAspectsBuilder::SortProductMode | ( | ) |
Returns
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")