NX Open C++ Reference Guide
|
Line Designer map to existing (EO) dialog JA interface
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateMapToExistingObjectBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
void | InsertIntoSelectionAD (NXOpen::NXObject *adObject) |
The insert into selectionAD Created in NX11.0.0. More... | |
void | InsertIntoSelectionLD (NXOpen::NXObject *ldObject) |
The insert into selectionAD Created in NX11.0.0. More... | |
bool | MapTemplateToggle () |
Returns the toggle whether to map to template Created in NX11.0.0. More... | |
NXOpen::AME::SelectAMEBaseNodeList * | SelectionAD () |
Returns the get selectionAD Created in NX11.0.0. More... | |
NXOpen::SelectNXObject * | SelectionLD () |
Returns the get selectionLD Created in NX11.0.0. More... | |
void | SetMapTemplateToggle (bool mapTemplateToggle) |
Sets the toggle whether to map to template Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Line Designer map to existing (EO) dialog JA interface
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateMapToExistingObjectBuilder
Created in NX11.0.0.
void NXOpen::AME::MapToExistingObjectBuilder::InsertIntoSelectionAD | ( | NXOpen::NXObject * | adObject | ) |
The insert into selectionAD
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
adObject | adobject |
void NXOpen::AME::MapToExistingObjectBuilder::InsertIntoSelectionLD | ( | NXOpen::NXObject * | ldObject | ) |
The insert into selectionAD
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
ldObject | ldobject |
bool NXOpen::AME::MapToExistingObjectBuilder::MapTemplateToggle | ( | ) |
Returns the toggle whether to map to template
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::SelectAMEBaseNodeList* NXOpen::AME::MapToExistingObjectBuilder::SelectionAD | ( | ) |
Returns the get selectionAD
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::SelectNXObject* NXOpen::AME::MapToExistingObjectBuilder::SelectionLD | ( | ) |
Returns the get selectionLD
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::MapToExistingObjectBuilder::SetMapTemplateToggle | ( | bool | mapTemplateToggle | ) |
Sets the toggle whether to map to template
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
mapTemplateToggle | maptemplatetoggle |