NX Open C++ Reference Guide
|
Re-usable UI for Settings properties in Insert EO and Insert Template dialog
Created in NX12.0.0.
More...
Public Member Functions | |
bool | AspectPlacement () |
Returns the aspect placement Created in NX12.0.0. More... | |
int | CopiesPerParent () |
Returns the number of copies to insert per parent Created in NX12.0.0. More... | |
void | SetAspectPlacement (bool aspectPlacement) |
Sets the aspect placement Created in NX12.0.0. More... | |
void | SetCopiesPerParent (int copiesPerParent) |
Sets the number of copies to insert per parent Created in NX12.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Re-usable UI for Settings properties in Insert EO and Insert Template dialog
Created in NX12.0.0.
bool NXOpen::AME::InsertSettingsBuilder::AspectPlacement | ( | ) |
Returns the aspect placement
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
int NXOpen::AME::InsertSettingsBuilder::CopiesPerParent | ( | ) |
Returns the number of copies to insert per parent
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::InsertSettingsBuilder::SetAspectPlacement | ( | bool | aspectPlacement | ) |
Sets the aspect placement
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
aspectPlacement | aspectplacement |
void NXOpen::AME::InsertSettingsBuilder::SetCopiesPerParent | ( | int | copiesPerParent | ) |
Sets the number of copies to insert per parent
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
copiesPerParent | copiesperparent |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.