NX Open C++ Reference Guide
|
Builder for the General Connection Settings dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateGeneralConnectionSettingsBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
bool | AutoConnection () |
Returns the setting for Auto-Connection between symbols Created in NX11.0.0. More... | |
bool | EnablePointWiring () |
Returns the point wiring setting Created in NX11.0.0. More... | |
NXOpen::AME::AmeJunctionRepresentationStyleType | JunctionRepresentationStyle () |
Returns the representation style for TeeJunction Created in NX12.0.0. More... | |
bool | KeepConnectionOnMove () |
Returns the setting for keep connection on moving the symbols Created in NX11.0.0. More... | |
double | MinimalSegmentLength () |
Returns the minimal segment length setting Created in NX11.0.0. More... | |
void | ResetToDefault () |
Resets general connection settings to default Created in NX11.0.0. More... | |
void | SetAutoConnection (bool autoConnection) |
Sets the setting for Auto-Connection between symbols Created in NX11.0.0. More... | |
void | SetEnablePointWiring (bool pointWiring) |
Sets the point wiring setting Created in NX11.0.0. More... | |
void | SetJunctionRepresentationStyle (NXOpen::AME::AmeJunctionRepresentationStyleType junctionRepresentationStyle) |
Sets the representation style for TeeJunction Created in NX12.0.0. More... | |
void | SetKeepConnectionOnMove (bool keepConnection) |
Sets the setting for keep connection on moving the symbols Created in NX11.0.0. More... | |
void | SetMinimalSegmentLength (double segmentLength) |
Sets the minimal segment length setting Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for the General Connection Settings dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateGeneralConnectionSettingsBuilder
Created in NX11.0.0.
bool NXOpen::AME::GeneralConnectionSettingsBuilder::AutoConnection | ( | ) |
Returns the setting for Auto-Connection between symbols
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::GeneralConnectionSettingsBuilder::EnablePointWiring | ( | ) |
Returns the point wiring setting
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::AmeJunctionRepresentationStyleType NXOpen::AME::GeneralConnectionSettingsBuilder::JunctionRepresentationStyle | ( | ) |
Returns the representation style for TeeJunction
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::GeneralConnectionSettingsBuilder::KeepConnectionOnMove | ( | ) |
Returns the setting for keep connection on moving the symbols
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
double NXOpen::AME::GeneralConnectionSettingsBuilder::MinimalSegmentLength | ( | ) |
Returns the minimal segment length setting
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::GeneralConnectionSettingsBuilder::ResetToDefault | ( | ) |
Resets general connection settings to default
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::GeneralConnectionSettingsBuilder::SetAutoConnection | ( | bool | autoConnection | ) |
Sets the setting for Auto-Connection between symbols
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
autoConnection | autoconnection |
void NXOpen::AME::GeneralConnectionSettingsBuilder::SetEnablePointWiring | ( | bool | pointWiring | ) |
Sets the point wiring setting
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
pointWiring | pointwiring |
void NXOpen::AME::GeneralConnectionSettingsBuilder::SetJunctionRepresentationStyle | ( | NXOpen::AME::AmeJunctionRepresentationStyleType | junctionRepresentationStyle | ) |
Sets the representation style for TeeJunction
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
junctionRepresentationStyle | junctionrepresentationstyle |
void NXOpen::AME::GeneralConnectionSettingsBuilder::SetKeepConnectionOnMove | ( | bool | keepConnection | ) |
Sets the setting for keep connection on moving the symbols
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
keepConnection | keepconnection |
void NXOpen::AME::GeneralConnectionSettingsBuilder::SetMinimalSegmentLength | ( | double | segmentLength | ) |
Sets the minimal segment length setting
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
segmentLength | segmentlength |