NX Open C++ Reference Guide
|
Create a extract attribute
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateExtractAttributeBuilder
Created in NX11.0.0.
More...
Public Types | |
enum | Type { TypeCurrentObject, TypeSelectObject, TypeDetermineByExpression, TypePort } |
extract type Type More... | |
Public Member Functions | |
NXOpen::AME::ExtractAttributeAbsoluteBuilder * | AbsoluteAttributeBuilder () |
Returns the absolute attribute builder Created in NX11.0.0. More... | |
NXOpen::AME::ExtractAttributeCurrentObjectBuilder * | CurrentObjectAttributeBuilder () |
Returns the current object attribute builder Created in NX11.0.0. More... | |
NXOpen::AME::ExtractAttributeBuilder::Type | ExtractType () |
Returns the object type extraction Created in NX11.0.0. More... | |
NXOpen::AME::ExtractAttributePortBuilder * | PortAttributeBuilder () |
Returns the port attribute builder Created in NX12.0.0. More... | |
NXOpen::AME::ExtractAttributeRelativeBuilder * | RelativeAttributeBuilder () |
Returns the relative attribute builder Created in NX11.0.0. More... | |
void | SetExtractType (NXOpen::AME::ExtractAttributeBuilder::Type type) |
Sets the object type extraction Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Create a extract attribute
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateExtractAttributeBuilder
Created in NX11.0.0.
NXOpen::AME::ExtractAttributeAbsoluteBuilder* NXOpen::AME::ExtractAttributeBuilder::AbsoluteAttributeBuilder | ( | ) |
Returns the absolute attribute builder
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::ExtractAttributeCurrentObjectBuilder* NXOpen::AME::ExtractAttributeBuilder::CurrentObjectAttributeBuilder | ( | ) |
Returns the current object attribute builder
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::ExtractAttributeBuilder::Type NXOpen::AME::ExtractAttributeBuilder::ExtractType | ( | ) |
Returns the object type extraction
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::ExtractAttributePortBuilder* NXOpen::AME::ExtractAttributeBuilder::PortAttributeBuilder | ( | ) |
Returns the port attribute builder
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::ExtractAttributeRelativeBuilder* NXOpen::AME::ExtractAttributeBuilder::RelativeAttributeBuilder | ( | ) |
Returns the relative attribute builder
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::ExtractAttributeBuilder::SetExtractType | ( | NXOpen::AME::ExtractAttributeBuilder::Type | type | ) |
Sets the object type extraction
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
type | type |