NX Open C++ Reference Guide
|
EplanImportProjectTemplateBuilder
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateEplanImportProjectTemplateBuilder
Created in NX12.0.0.
More...
Public Member Functions | |
NXString | ProjectTemplateFilePath () |
Returns the project template file path Created in NX12.0.0. More... | |
void | ReadProjectTemplateSettings () |
Read eplan project template settings Created in NX12.0.0. More... | |
void | SetProjectTemplateFilePath (const NXString &filename) |
Sets the project template file path Created in NX12.0.0. More... | |
void | SetProjectTemplateFilePath (const char *filename) |
Sets the project template file path Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
EplanImportProjectTemplateBuilder
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateEplanImportProjectTemplateBuilder
Created in NX12.0.0.
NXString NXOpen::AME::EplanImportProjectTemplateBuilder::ProjectTemplateFilePath | ( | ) |
Returns the project template file path
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::EplanImportProjectTemplateBuilder::ReadProjectTemplateSettings | ( | ) |
Read eplan project template settings
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::EplanImportProjectTemplateBuilder::SetProjectTemplateFilePath | ( | const NXString & | filename | ) |
Sets the project template file path
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
filename | filename |
void NXOpen::AME::EplanImportProjectTemplateBuilder::SetProjectTemplateFilePath | ( | const char * | filename | ) |
Sets the project template file path
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
filename | filename |