NX Open C++ Reference Guide
|
JA class for the Engineering Object and Engineering Object def name and description superclass UI block. More...
Public Member Functions | |
void | GenerateName (const NXString &baseName) |
Geneate a new unique name Created in NX11.0.0. More... | |
void | GenerateName (const char *baseName) |
Geneate a new unique name Created in NX11.0.0. More... | |
NXString | ObjectDescription () |
Returns the eo def description Created in NX11.0.0. More... | |
NXString | ObjectName () |
Returns the eo def name Created in NX11.0.0. More... | |
void | SetObjectDescription (const NXString &objectDescription) |
Sets the eo def description Created in NX11.0.0. More... | |
void | SetObjectDescription (const char *objectDescription) |
Sets the eo def description Created in NX11.0.0. More... | |
void | SetObjectName (const NXString &objectName) |
Sets the eo def name Created in NX11.0.0. More... | |
void | SetObjectName (const char *objectName) |
Sets the eo def name Created in NX11.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
JA class for the Engineering Object and Engineering Object def name and description superclass UI block.
Created in NX11.0.0.
void NXOpen::AME::EngineeringObjectNameBuilder::GenerateName | ( | const NXString & | baseName | ) |
Geneate a new unique name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
baseName | basename |
void NXOpen::AME::EngineeringObjectNameBuilder::GenerateName | ( | const char * | baseName | ) |
Geneate a new unique name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
baseName | basename |
NXString NXOpen::AME::EngineeringObjectNameBuilder::ObjectDescription | ( | ) |
Returns the eo def description
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXString NXOpen::AME::EngineeringObjectNameBuilder::ObjectName | ( | ) |
Returns the eo def name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::EngineeringObjectNameBuilder::SetObjectDescription | ( | const NXString & | objectDescription | ) |
Sets the eo def description
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
objectDescription | objectdescription |
void NXOpen::AME::EngineeringObjectNameBuilder::SetObjectDescription | ( | const char * | objectDescription | ) |
Sets the eo def description
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
objectDescription | objectdescription |
void NXOpen::AME::EngineeringObjectNameBuilder::SetObjectName | ( | const NXString & | objectName | ) |
Sets the eo def name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
objectName | objectname |
void NXOpen::AME::EngineeringObjectNameBuilder::SetObjectName | ( | const char * | objectName | ) |
Sets the eo def name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
objectName | objectname |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.