NX Open C++ Reference Guide
|
JA class for the Electrical Annotation Settings dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateElectricalAnnotationSettingsBuilder
Created in NX11.0.0.
More...
Public Types | |
enum | AnnotationAttrType { AnnotationAttrTypeSourceTarget, AnnotationAttrTypeCrossSection, AnnotationAttrTypeColor, AnnotationAttrTypeWireType } |
Represents the type of annotations. More... | |
Public Member Functions | |
void | GetAnnotationAttributes (NXOpen::AME::AmeElectricalConnectionPotentialType potentialType, std::vector< NXOpen::AME::ElectricalAnnotationSettingsBuilder::AnnotationAttrType > &annotationAttrs) |
The annotation attributes for a given connection type. More... | |
void | ResetToDefault () |
Reset to default. More... | |
void | SetAnnotationAttributes (NXOpen::AME::AmeElectricalConnectionPotentialType potentialType, const std::vector< NXOpen::AME::ElectricalAnnotationSettingsBuilder::AnnotationAttrType > &annotationAttrs) |
Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
JA class for the Electrical Annotation Settings dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateElectricalAnnotationSettingsBuilder
Created in NX11.0.0.
void NXOpen::AME::ElectricalAnnotationSettingsBuilder::GetAnnotationAttributes | ( | NXOpen::AME::AmeElectricalConnectionPotentialType | potentialType, |
std::vector< NXOpen::AME::ElectricalAnnotationSettingsBuilder::AnnotationAttrType > & | annotationAttrs | ||
) |
The annotation attributes for a given connection type.
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | potentialtype |
annotationAttrs | User needs to free this memory. |
void NXOpen::AME::ElectricalAnnotationSettingsBuilder::ResetToDefault | ( | ) |
Reset to default.
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::ElectricalAnnotationSettingsBuilder::SetAnnotationAttributes | ( | NXOpen::AME::AmeElectricalConnectionPotentialType | potentialType, |
const std::vector< NXOpen::AME::ElectricalAnnotationSettingsBuilder::AnnotationAttrType > & | annotationAttrs | ||
) |
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | potentialtype |
annotationAttrs | annotationattrs |