NX Open C++ Reference Guide
|
Define Aspects for Engineering Object Definition
To create a new instance of this class, use NXOpen::AME::AMEManager::DefineAspectBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
bool | Function () |
Returns the value for Function Aspect Created in NX11.0.0. More... | |
bool | FunctionDesignation () |
Returns the value for Function Aspect Created in NX11.0.0. More... | |
bool | Location () |
Returns the value for Function Aspect Created in NX11.0.0. More... | |
bool | LocationDesignation () |
Returns the value for Function Aspect Created in NX11.0.0. More... | |
bool | Product () |
Returns the value for Function Aspect Created in NX11.0.0. More... | |
bool | ProductDesignation () |
Returns the value for Function Aspect Created in NX11.0.0. More... | |
void | SetFunction (bool val) |
Sets the value for Function Aspect Created in NX11.0.0. More... | |
void | SetFunctionDesignation (bool val) |
Sets the value for Function Aspect Created in NX11.0.0. More... | |
void | SetLocation (bool val) |
Sets the value for Function Aspect Created in NX11.0.0. More... | |
void | SetLocationDesignation (bool val) |
Sets the value for Function Aspect Created in NX11.0.0. More... | |
void | SetProduct (bool val) |
Sets the value for Function Aspect Created in NX11.0.0. More... | |
void | SetProductDesignation (bool val) |
Sets the value for Function Aspect Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Define Aspects for Engineering Object Definition
To create a new instance of this class, use NXOpen::AME::AMEManager::DefineAspectBuilder
Created in NX11.0.0.
bool NXOpen::AME::DefineAspectBuilder::Function | ( | ) |
Returns the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::DefineAspectBuilder::FunctionDesignation | ( | ) |
Returns the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::DefineAspectBuilder::Location | ( | ) |
Returns the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::DefineAspectBuilder::LocationDesignation | ( | ) |
Returns the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::DefineAspectBuilder::Product | ( | ) |
Returns the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
bool NXOpen::AME::DefineAspectBuilder::ProductDesignation | ( | ) |
Returns the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::DefineAspectBuilder::SetFunction | ( | bool | val | ) |
Sets the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
val | val |
void NXOpen::AME::DefineAspectBuilder::SetFunctionDesignation | ( | bool | val | ) |
Sets the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
val | val |
void NXOpen::AME::DefineAspectBuilder::SetLocation | ( | bool | val | ) |
Sets the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
val | val |
void NXOpen::AME::DefineAspectBuilder::SetLocationDesignation | ( | bool | val | ) |
Sets the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
val | val |
void NXOpen::AME::DefineAspectBuilder::SetProduct | ( | bool | val | ) |
Sets the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
val | val |
void NXOpen::AME::DefineAspectBuilder::SetProductDesignation | ( | bool | val | ) |
Sets the value for Function Aspect
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
val | val |