ViewVisualizationVisualSurfaceDisplayOptions_Struct Struct¶
NXOpen.Preferences.ViewVisualizationVisual.SurfaceDisplayOptions is an alias for NXOpen.Preferences.ViewVisualizationVisualSurfaceDisplayOptions_Struct
-
class
NXOpen.Preferences.
ViewVisualizationVisualSurfaceDisplayOptions_Struct
¶ Bases:
object
Describes the appearance of edges and silhouettes in the view.
Deprecated since version NX8.5.0: Use
NXOpen.Preferences.ViewVisualizationVisualDisplayAppearanceOptions_Struct
instead.. Constructor: NXOpen.Preferences.ViewVisualizationVisual.SurfaceDisplayOptions()
Fields¶
Field | Description |
---|---|
RenderingStyle | Rendering style for geometry. |
HiddenEdges | Appearance of hidden edges |
Silhouettes | Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display. |
SmoothEdges | Allows to control whether edges shared by tangent faces display or not. |
SmoothEdgeColor | Color attribute for visible smooth edges |
SmoothEdgeFont | Font attribute for visible smooth edges |
SmoothEdgeWidth | Width attribute for visible smooth edges |
RenderingStyle¶
-
ViewVisualizationVisualSurfaceDisplayOptions_Struct.
RenderingStyle
¶ Rendering style for geometry.
-------------------------------------
Field Value Type:
NXOpen.Preferences.ViewVisualizationVisualRenderingStyle
Silhouettes¶
-
ViewVisualizationVisualSurfaceDisplayOptions_Struct.
Silhouettes
¶ Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display.
true for visible false for invisible.
-------------------------------------
Field Value Type:bool
SmoothEdges¶
-
ViewVisualizationVisualSurfaceDisplayOptions_Struct.
SmoothEdges
¶ Allows to control whether edges shared by tangent faces display or not.
True for visible and False for invisible.
-------------------------------------
Field Value Type:bool
SmoothEdgeColor¶
-
ViewVisualizationVisualSurfaceDisplayOptions_Struct.
SmoothEdgeColor
¶ Color attribute for visible smooth edges
-------------------------------------
Field Value Type:int
SmoothEdgeFont¶
-
ViewVisualizationVisualSurfaceDisplayOptions_Struct.
SmoothEdgeFont
¶ Font attribute for visible smooth edges
-------------------------------------
Field Value Type:
NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeFont
SmoothEdgeWidth¶
-
ViewVisualizationVisualSurfaceDisplayOptions_Struct.
SmoothEdgeWidth
¶ Width attribute for visible smooth edges
-------------------------------------
Field Value Type:
NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeWidth