PartFlexiblePrintedCircuitDesignPlanarSegmentCurveTypeDisplayData_Struct Struct¶
NXOpen.Preferences.PartFlexiblePrintedCircuitDesign.PlanarSegmentCurveTypeDisplayData is an alias for NXOpen.Preferences.PartFlexiblePrintedCircuitDesignPlanarSegmentCurveTypeDisplayData_Struct
-
class
NXOpen.Preferences.
PartFlexiblePrintedCircuitDesignPlanarSegmentCurveTypeDisplayData_Struct
¶ Bases:
object
The members of the following structure are the display data.
. Constructor: NXOpen.Preferences.PartFlexiblePrintedCircuitDesign.PlanarSegmentCurveTypeDisplayData()
Fields¶
Field | Description |
---|---|
Type | Curve type |
IsEnabled | Enabled status for the curve type |
Color | Curve color |
Font | Curve font |
Width | Curve width |
Type¶
-
PartFlexiblePrintedCircuitDesignPlanarSegmentCurveTypeDisplayData_Struct.
Type
¶ Curve type
-------------------------------------
Field Value Type:
NXOpen.Preferences.PartFlexiblePrintedCircuitDesignPlanarSegmentCurveType
IsEnabled¶
-
PartFlexiblePrintedCircuitDesignPlanarSegmentCurveTypeDisplayData_Struct.
IsEnabled
¶ Enabled status for the curve type
-------------------------------------
Field Value Type:int
Color¶
-
PartFlexiblePrintedCircuitDesignPlanarSegmentCurveTypeDisplayData_Struct.
Color
¶ Curve color
-------------------------------------
Field Value Type:Id
Font¶
-
PartFlexiblePrintedCircuitDesignPlanarSegmentCurveTypeDisplayData_Struct.
Font
¶ Curve font
-------------------------------------
Field Value Type:
NXOpen.DisplayableObjectObjectFont
Width¶
-
PartFlexiblePrintedCircuitDesignPlanarSegmentCurveTypeDisplayData_Struct.
Width
¶ Curve width
-------------------------------------
Field Value Type:
NXOpen.DisplayableObjectObjectWidth