FreeformSurfaceCollection Class¶
-
class
NXOpen.Features.
FreeformSurfaceCollection
¶ Bases:
object
Collection of freeform surface based features.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX9.0.0.
Methods¶
Method | Description |
---|---|
CreateBlendCornerBuilder | Creates a NXOpen.Features.BlendCornerBuilder |
CreateFillHoleBuilder | Creates a NXOpen.Features.FillHoleBuilder |
CreateFlatteningAndFormingBuilder | Creates a NXOpen.Features.FlatteningAndFormingBuilder |
CreateFlatteningAndFormingBuilderEx | Creates a NXOpen.Features.FlatteningAndFormingBuilderEx |
CreateStudioSurfaceBuilderEx | Creates a Features.StudioSurfaceBuilderEx |
Method Detail¶
CreateBlendCornerBuilder¶
-
FreeformSurfaceCollection.
CreateBlendCornerBuilder
¶ Creates a
NXOpen.Features.BlendCornerBuilder
Signature
CreateBlendCornerBuilder(cornerBlend)
Parameters: cornerBlend ( NXOpen.Features.BlendCorner
) –NXOpen.Features.BlendCorner
to be editedReturns: Return type: NXOpen.Features.BlendCornerBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
CreateFillHoleBuilder¶
-
FreeformSurfaceCollection.
CreateFillHoleBuilder
¶ Creates a
NXOpen.Features.FillHoleBuilder
Signature
CreateFillHoleBuilder(fillHole)
Parameters: fillHole ( NXOpen.Features.FillHole
) –NXOpen.Features.FillHole
to be editedReturns: FillHoleBuilder object Return type: NXOpen.Features.FillHoleBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
CreateFlatteningAndFormingBuilder¶
-
FreeformSurfaceCollection.
CreateFlatteningAndFormingBuilder
¶ Creates a
NXOpen.Features.FlatteningAndFormingBuilder
Signature
CreateFlatteningAndFormingBuilder(flatteningAndForming)
Parameters: flatteningAndForming ( NXOpen.Features.FlatteningAndForming
) –NXOpen.Features.FlatteningAndForming
to be editedReturns: FlatteningAndFormingBuilder object Return type: NXOpen.Features.FlatteningAndFormingBuilder
New in version NX11.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
CreateFlatteningAndFormingBuilderEx¶
-
FreeformSurfaceCollection.
CreateFlatteningAndFormingBuilderEx
¶ Creates a
NXOpen.Features.FlatteningAndFormingBuilderEx
Signature
CreateFlatteningAndFormingBuilderEx(flatteningAndForming)
Parameters: flatteningAndForming ( NXOpen.Features.FlatteningAndForming
) –NXOpen.Features.FlatteningAndForming
to be editedReturns: FlatteningAndFormingBuilderEx object Return type: NXOpen.Features.FlatteningAndFormingBuilderEx
New in version NX12.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
CreateStudioSurfaceBuilderEx¶
-
FreeformSurfaceCollection.
CreateStudioSurfaceBuilderEx
¶ Creates a
Features.StudioSurfaceBuilderEx
Signature
CreateStudioSurfaceBuilderEx(studioSurface)
Parameters: studioSurface ( NXOpen.Features.Feature
) –Features.StudioSurfaceEx
to be editedReturns: StudioSurfaceBuilderEx object Return type: NXOpen.Features.StudioSurfaceBuilderEx
New in version NX8.5.0.
License requirements: solid_modeling (“SOLIDS MODELING”)