PathLaserOptimizationData Class¶
-
class
NXOpen.CAM.
PathLaserOptimizationData
¶ Bases:
NXOpen.TransientObject
Definition for Laser optimization data
New in version NX9.0.3.
Methods¶
Method | Description |
---|---|
Dispose | Free resources associated with the instance. |
GetIsValid | Get the is valid flag |
GetLaserDepositionData | Get the laser deposition data |
GetLaserGeometryData | Get the laser geometry data |
GetLaserMachineData | Get the laser machine data |
GetLaserPowderData | Get the laser powder data |
GetLaserProcessorData | Get the laser processor data |
GetVersionNumber | Get the version number |
Method Detail¶
Dispose¶
-
PathLaserOptimizationData.
Dispose
¶ Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Signature
Dispose()
New in version NX9.0.3.
License requirements: None.
GetIsValid¶
-
PathLaserOptimizationData.
GetIsValid
¶ Get the is valid flag
Signature
GetIsValid()
Returns: Return type: bool New in version NX9.0.3.
License requirements: None.
GetLaserDepositionData¶
-
PathLaserOptimizationData.
GetLaserDepositionData
¶ Get the laser deposition data
Signature
GetLaserDepositionData()
Returns: Return type: NXOpen.CAM.PathLaserDepositionData
New in version NX9.0.3.
License requirements: cam_base (“CAM BASE”)
GetLaserGeometryData¶
-
PathLaserOptimizationData.
GetLaserGeometryData
¶ Get the laser geometry data
Signature
GetLaserGeometryData()
Returns: Return type: NXOpen.CAM.PathLaserGeometryData
New in version NX9.0.3.
License requirements: cam_base (“CAM BASE”)
GetLaserMachineData¶
-
PathLaserOptimizationData.
GetLaserMachineData
¶ Get the laser machine data
Signature
GetLaserMachineData()
Returns: Return type: NXOpen.CAM.PathLaserMachineData
New in version NX9.0.3.
License requirements: cam_base (“CAM BASE”)
GetLaserPowderData¶
-
PathLaserOptimizationData.
GetLaserPowderData
¶ Get the laser powder data
Signature
GetLaserPowderData()
Returns: Return type: NXOpen.CAM.PathLaserPowderData
New in version NX9.0.3.
License requirements: cam_base (“CAM BASE”)
GetLaserProcessorData¶
-
PathLaserOptimizationData.
GetLaserProcessorData
¶ Get the laser processor data
Signature
GetLaserProcessorData()
Returns: Return type: NXOpen.CAM.PathLaserProcessorData
New in version NX9.0.3.
License requirements: cam_base (“CAM BASE”)