public interface OffsetRegionBuilder extends FeatureBuilder
FeatureCollection.createOffsetRegionBuilder(nxopen.features.Feature)
Property | Value |
---|---|
Distance.Value | 5.0 (millimeters part), 0.2 (inches part) |
Modifier and Type | Method and Description |
---|---|
SelectBlend |
blendFace()
Returns the face collector holding the all the recognized blend faces adjacent to faces to offset.
|
Expression |
distance()
Returns the distance to offset, don't use it until nx502
License requirements: None. |
ScCollector |
face()
Returns the faces to offset, don't use it until nx502
License requirements: None. |
boolean |
reverseDirection()
Returns the flag of reverse direction of offset, don't use it until nx502
License requirements: None. |
void |
setReverseDirection(boolean reverseDirection)
License requirements: solid_modeling ("SOLIDS MODELING") . |
commitFeature, getFeature, hideInternalParentFeatureAfterEdit, parentFeatureInternal, patchSolutionFlag, patchSurfaceFilename, setParentFeatureInternal, setParentFeatureInternal, setPatchSolutionFlag, setPatchSurfaceFilename, setSurroundingPatchSurfaceFilename, showInternalParentFeatureForEdit, surroundingPatchSurfaceFilename, unsetParentFeatureInternal
commit, destroy, getCommittedObjects, getObject, showResults
printTestData, printTestData, tag, tagValue
validate
ScCollector face() throws NXException, RemoteException
NXException
RemoteException
Expression distance() throws NXException, RemoteException
NXException
RemoteException
boolean reverseDirection() throws NXException, RemoteException
NXException
RemoteException
void setReverseDirection(boolean reverseDirection) throws NXException, RemoteException
reverseDirection
- the flag of reverse directionNXException
RemoteException
SelectBlend blendFace() throws NXException, RemoteException
NXException
RemoteException
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.