public interface MoveEdgeBuilder extends FeatureBuilder
MoveEdge
builder
SynchronousEdgeCollection.createMoveEdgeBuilder(nxopen.features.MoveEdge)
Property | Value |
---|---|
Motion.DeltaEnum | ReferenceWcsWorkPart |
Motion.DeltaXc.Value | 0.0 |
Motion.DeltaYc.Value | 0.0 |
Motion.DeltaZc.Value | 0.0 |
Motion.Option | Distance |
Modifier and Type | Interface and Description |
---|---|
static class |
MoveEdgeBuilder.EndFaceBehaviorType
Represents the end face behavior.
|
Modifier and Type | Method and Description |
---|---|
ScCollector |
edgeToMove()
Returns the edge collector.
|
MoveEdgeBuilder.EndFaceBehaviorType |
endFaceBehavior()
Returns the end face setting.
|
ModlMotion |
motion()
Returns the motion which record the move behaviour.
|
void |
setEndFaceBehavior(MoveEdgeBuilder.EndFaceBehaviorType type)
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING") . |
commitFeature, getFeature, hideInternalParentFeatureAfterEdit, parentFeatureInternal, patchSolutionFlag, patchSurfaceFilename, setParentFeatureInternal, setParentFeatureInternal, setPatchSolutionFlag, setPatchSurfaceFilename, setSurroundingPatchSurfaceFilename, showInternalParentFeatureForEdit, surroundingPatchSurfaceFilename, unsetParentFeatureInternal
commit, destroy, getCommittedObjects, getObject, showResults
printTestData, printTestData, tag, tagValue
validate
ScCollector edgeToMove() throws NXException, RemoteException
NXException
RemoteException
ModlMotion motion() throws NXException, RemoteException
NXException
RemoteException
MoveEdgeBuilder.EndFaceBehaviorType endFaceBehavior() throws NXException, RemoteException
NXException
RemoteException
void setEndFaceBehavior(MoveEdgeBuilder.EndFaceBehaviorType type) throws NXException, RemoteException
type
- NXException
RemoteException
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.