Package | Description |
---|---|
nxopen |
Provides classes and interfaces for the NX Open Common API.
|
nxopen.assemblies.productinterface |
Provides classes and interfaces for Assembly Product Interfaces.
|
nxopen.features |
Provides classes and interfaces for features.
|
Class and Description |
---|
Collection
This class represents the collection of product interface objects
To obtain an instance of this class, refer to Part Created in NX5.0.0 |
Class and Description |
---|
InterfaceObject
Represents a Product Interface Object Builder.
|
InterfaceObject.InvalidState
Invalid state of problematic product interface object
|
ObjectBuilder
Represents a Product Interface Object Builder.
|
ObjectBuilder.AddProductInterfaceData
This class holds the data returned from
ObjectBuilder.addProductInterface(nxopen.NXObject) |
ObjectBuilder.BuilderVersion
Version number of product interface builder
|
ObjectBuilder.Mate
An enum representing the settings available for rule checking during creation of mating conditions
|
ObjectBuilder.Wave
An enum representing settings available for rule checking during creation of WAVE geomtery and interpart expressions
|
PropertyBuilder
Represents a
PropertyBuilder builder To create a new instance of this class, use Collection.createPropertyBuilder() Created in NX9.0.0 |
Class and Description |
---|
InterfaceObject
Represents a Product Interface Object Builder.
|
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.