NX Open C++ Reference Guide
Classes | Public Member Functions | List of all members
NXOpen::Features::SynchronousCurveCollection Class Reference

This class contains the factory method for creating ST curve builder. More...

Inheritance diagram for NXOpen::Features::SynchronousCurveCollection:
NXOpen::TaggedObjectCollection

Classes

class  iterator
 Iterator for accessing the contents of the collection. More...
 

Public Member Functions

iterator begin ()
 Returns an iterator addressing the first element. More...
 
NXOpen::Features::DeleteCurveBuilderCreateDeleteCurveBuilder (NXOpen::Features::DeleteCurve *deleteCurve)
 Creates a NXOpen::Features::DeleteCurveBuilder. More...
 
NXOpen::Features::LocalScaleCurveBuilderCreateLocalScaleCurveBuilder (NXOpen::Features::LocalScaleCurve *scaleCurve)
 Creates a NXOpen::Features::LocalScaleCurveBuilder. More...
 
NXOpen::Features::MoveCurveBuilderCreateMoveCurveBuilder (NXOpen::Features::MoveCurve *moveCurve)
 Creates a NXOpen::Features::MoveCurveBuilder. More...
 
NXOpen::Features::OffsetMoveCurveBuilderCreateOffsetMoveCurveBuilder (NXOpen::Features::OffsetMoveCurve *offsetMoveCurve)
 Creates a NXOpen::Features::OffsetMoveCurveBuilder. More...
 
NXOpen::Features::ResizeChamferCurveBuilderCreateResizeChamferCurveBuilder (NXOpen::Features::ResizeChamferCurve *resizeChamferCurve)
 Creates a NXOpen::Features::ResizeChamferCurveBuilder. More...
 
NXOpen::Features::ResizeCurveBuilderCreateResizeCurveBuilder (NXOpen::Features::ResizeCurve *resizeCurve)
 Creates a NXOpen::Features::ResizeCurveBuilder. More...
 
iterator end ()
 Returns an iterator addressing one past the last element. More...
 
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

This class contains the factory method for creating ST curve builder.


To obtain an instance of this class, refer to NXOpen::Features::FeatureCollection

Created in NX9.0.0.

Member Function Documentation

iterator NXOpen::Features::SynchronousCurveCollection::begin ( )

Returns an iterator addressing the first element.

NXOpen::Features::DeleteCurveBuilder* NXOpen::Features::SynchronousCurveCollection::CreateDeleteCurveBuilder ( NXOpen::Features::DeleteCurve deleteCurve)

Creates a NXOpen::Features::DeleteCurveBuilder.

Returns

Created in NX9.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
Parameters
deleteCurveNXOpen::Features::DeleteCurve to be edited
NXOpen::Features::LocalScaleCurveBuilder* NXOpen::Features::SynchronousCurveCollection::CreateLocalScaleCurveBuilder ( NXOpen::Features::LocalScaleCurve scaleCurve)

Creates a NXOpen::Features::LocalScaleCurveBuilder.

Returns

Created in NX11.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
Parameters
scaleCurveFeatures::LocalScaleCurve to be edited
NXOpen::Features::MoveCurveBuilder* NXOpen::Features::SynchronousCurveCollection::CreateMoveCurveBuilder ( NXOpen::Features::MoveCurve moveCurve)

Creates a NXOpen::Features::MoveCurveBuilder.

Returns

Created in NX9.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
Parameters
moveCurveNXOpen::Features::MoveCurve to be edited
NXOpen::Features::OffsetMoveCurveBuilder* NXOpen::Features::SynchronousCurveCollection::CreateOffsetMoveCurveBuilder ( NXOpen::Features::OffsetMoveCurve offsetMoveCurve)

Creates a NXOpen::Features::OffsetMoveCurveBuilder.

Returns

Created in NX9.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
Parameters
offsetMoveCurveNXOpen::Features::OffsetMoveCurve to be edited
NXOpen::Features::ResizeChamferCurveBuilder* NXOpen::Features::SynchronousCurveCollection::CreateResizeChamferCurveBuilder ( NXOpen::Features::ResizeChamferCurve resizeChamferCurve)

Creates a NXOpen::Features::ResizeChamferCurveBuilder.

Returns

Created in NX10.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
Parameters
resizeChamferCurveNXOpen::Features::ResizeChamferCurve be edited
NXOpen::Features::ResizeCurveBuilder* NXOpen::Features::SynchronousCurveCollection::CreateResizeCurveBuilder ( NXOpen::Features::ResizeCurve resizeCurve)

Creates a NXOpen::Features::ResizeCurveBuilder.

Returns

Created in NX9.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
Parameters
resizeCurveNXOpen::Features::ResizeCurve to be edited
iterator NXOpen::Features::SynchronousCurveCollection::end ( )

Returns an iterator addressing one past the last element.

tag_t NXOpen::Features::SynchronousCurveCollection::Tag ( ) const

Returns the tag of this object.


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.