NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ResizeCurve builder
To create a new instance of this class, use NXOpen::Features::SynchronousCurveCollection::CreateResizeCurveBuilder
Default values.
More...
Public Types | |
enum | ValueType { ValueTypeDiameter, ValueTypeRadius } |
the option for radius or diameter More... | |
Public Member Functions | |
NXOpen::Features::CurveFinderBuilder * | CurveFinder () |
Returns the curve section Created in NX9.0.0. More... | |
double | DistanceTolerance () |
Returns the distance tolerance Created in NX9.0.0. More... | |
bool | KeepOrthogonal () |
Returns a value that indicates whether keep orthogonal is enabled Created in NX10.0.0. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance Created in NX9.0.0. More... | |
void | SetKeepOrthogonal (bool keepOrthogonal) |
Sets a value that indicates whether keep orthogonal is enabled Created in NX10.0.0. More... | |
void | SetValueOption (NXOpen::Features::ResizeCurveBuilder::ValueType valueOption) |
Sets the size option Created in NX9.0.0. More... | |
NXOpen::Expression * | Value () |
Returns the value to resize Created in NX9.0.0. More... | |
NXOpen::Features::ResizeCurveBuilder::ValueType | ValueOption () |
Returns the size option Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ResizeCurve builder
To create a new instance of this class, use NXOpen::Features::SynchronousCurveCollection::CreateResizeCurveBuilder
Default values.
Property | Value |
---|---|
CurveFinder.ChamferEnabled |
0 |
CurveFinder.CoincidentVertexEnabled |
0 |
CurveFinder.CoincidentVertexSketchGroupEnabled |
0 |
CurveFinder.CollinearEnabled |
0 |
CurveFinder.CollinearSketchGroupEnabled |
0 |
CurveFinder.ConcentricEnabled |
0 |
CurveFinder.ConcentricSketchGroupEnabled |
0 |
CurveFinder.EqualRadiusEnabled |
0 |
CurveFinder.EqualRadiusSketchGroupEnabled |
0 |
CurveFinder.OffsetEnabled |
0 |
CurveFinder.OffsetSketchGroupEnabled |
0 |
CurveFinder.ParallelEnabled |
0 |
CurveFinder.ParallelSketchGroupEnabled |
0 |
CurveFinder.SymmetricEnabled |
0 |
CurveFinder.TangentEnabled |
0 |
CurveFinder.TangentSketchGroupEnabled |
0 |
CurveFinder.UseCurveFinder |
1 |
CurveFinder.VertexOnCurveEnabled |
0 |
CurveFinder.VertexOnCurveSketchGroupEnabled |
0 |
ValueOption |
Diameter |
Created in NX9.0.0.
NXOpen::Features::CurveFinderBuilder* NXOpen::Features::ResizeCurveBuilder::CurveFinder | ( | ) |
Returns the curve section
Created in NX9.0.0.
License requirements : None
double NXOpen::Features::ResizeCurveBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance
Created in NX9.0.0.
License requirements : None
bool NXOpen::Features::ResizeCurveBuilder::KeepOrthogonal | ( | ) |
Returns a value that indicates whether keep orthogonal is enabled
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::ResizeCurveBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
distanceTolerance | distancetolerance |
void NXOpen::Features::ResizeCurveBuilder::SetKeepOrthogonal | ( | bool | keepOrthogonal | ) |
Sets a value that indicates whether keep orthogonal is enabled
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
keepOrthogonal | keeporthogonal |
void NXOpen::Features::ResizeCurveBuilder::SetValueOption | ( | NXOpen::Features::ResizeCurveBuilder::ValueType | valueOption | ) |
Sets the size option
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
valueOption | valueoption |
NXOpen::Expression* NXOpen::Features::ResizeCurveBuilder::Value | ( | ) |
Returns the value to resize
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ResizeCurveBuilder::ValueType NXOpen::Features::ResizeCurveBuilder::ValueOption | ( | ) |
Returns the size option
Created in NX9.0.0.
License requirements : None