AeroCollection Class

class NXOpen.Features.AeroCollection

Bases: object

This class contains the factory method for creating aero design feature builder.

To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection

New in version NX10.0.0.

Methods

Method Description
CreateAeroFlangeBuilder Creates a NXOpen.Features.AeroFlangeBuilder @return AeroFlangeBuilder object
CreateAeroRibBuilder Creates a NXOpen.Features.AeroRibBuilder @return AeroRibBuilder object
CreateShelfBuilder Creates a NXOpen.Features.ShelfBuilder @return
CreateStepBuilder Creates a NXOpen.Features.StepBuilder @return

Method Detail

CreateAeroFlangeBuilder

AeroCollection.CreateAeroFlangeBuilder

Creates a NXOpen.Features.AeroFlangeBuilder

Signature CreateAeroFlangeBuilder(aeroFlange)

Parameters:aeroFlange (NXOpen.Features.AeroFlange) – NXOpen.Features.AeroFlange to be edited
Returns:AeroFlangeBuilder object
Return type:NXOpen.Features.AeroFlangeBuilder

New in version NX10.0.0.

License requirements: nx_aero_design (” NX Aero Design”)

CreateAeroRibBuilder

AeroCollection.CreateAeroRibBuilder

Creates a NXOpen.Features.AeroRibBuilder

Signature CreateAeroRibBuilder(aeroRib)

Parameters:aeroRib (NXOpen.Features.AeroRib) – NXOpen.Features.AeroRib to be edited
Returns:AeroRibBuilder object
Return type:NXOpen.Features.AeroRibBuilder

New in version NX10.0.0.

License requirements: nx_aero_design (” NX Aero Design”)

CreateShelfBuilder

AeroCollection.CreateShelfBuilder

Creates a NXOpen.Features.ShelfBuilder

Signature CreateShelfBuilder(shelf)

Parameters:shelf (NXOpen.Features.Shelf) – NXOpen.Features.Shelf to be edited
Returns:
Return type:NXOpen.Features.ShelfBuilder

New in version NX10.0.0.

License requirements: nx_aero_design (” NX Aero Design”)

CreateStepBuilder

AeroCollection.CreateStepBuilder

Creates a NXOpen.Features.StepBuilder

Signature CreateStepBuilder(stepFrec)

Parameters:stepFrec (NXOpen.Features.Step) – NXOpen.Features.Step to be edited
Returns:
Return type:NXOpen.Features.StepBuilder

New in version NX10.0.0.

License requirements: nx_aero_design (” NX Aero Design”)