PostPreference Class¶
-
class
NXOpen.CAE.
PostPreference
¶ Bases:
object
Represents Post Preferences
To obtain an instance of this class use CAE::Post
New in version NX10.0.0.
“PostResultNavigatorPreference”, ” Returns the <ja_class>NXOpen.CAE.PostResultNavigatorPreference</ja_class> belonging to this session ” “PostIdentifyPreference”, ” Returns the <ja_class>NXOpen.CAE.PostIdentifyPreference</ja_class> belonging to this session ” “PostAnnotationPreference”, ” Returns the <ja_class>NXOpen.CAE.PostAnnotationPreference</ja_class> belonging to this session ” “PostLegendPreference”, ” Returns the <ja_class>NXOpen.CAE.PostLegendPreference</ja_class> belonging to this session ” “PostGraphPreference”, ” Returns the <ja_class>CAE.PostGraphPreference</ja_class> belonging to this session ” “PostResultPreference”, ” Returns the <ja_class>CAE.PostResultPreference</ja_class> belonging to this session “
Methods¶
Method | Description |
---|---|
ApplyPreference | Apply Preference to all Post Views |
PostIdentifyPreference¶
-
PostPreference.
PostIdentifyPreference
¶ Returns the
NXOpen.CAE.PostIdentifyPreference
belonging to this sessionSignature
PostIdentifyPreference()
New in version NX10.0.0.
Returns: Return type: NXOpen.CAE.PostIdentifyPreference
PostAnnotationPreference¶
-
PostPreference.
PostAnnotationPreference
¶ Returns the
NXOpen.CAE.PostAnnotationPreference
belonging to this sessionSignature
PostAnnotationPreference()
New in version NX10.0.0.
Returns: Return type: NXOpen.CAE.PostAnnotationPreference
PostLegendPreference¶
-
PostPreference.
PostLegendPreference
¶ Returns the
NXOpen.CAE.PostLegendPreference
belonging to this sessionSignature
PostLegendPreference()
New in version NX10.0.0.
Returns: Return type: NXOpen.CAE.PostLegendPreference
PostGraphPreference¶
-
PostPreference.
PostGraphPreference
¶ Returns the
CAE.PostGraphPreference
belonging to this sessionSignature
PostGraphPreference()
New in version NX10.0.0.
Returns: Return type: NXOpen.CAE.PostGraphPreference
PostResultPreference¶
-
PostPreference.
PostResultPreference
¶ Returns the
CAE.PostResultPreference
belonging to this sessionSignature
PostResultPreference()
New in version NX11.0.0.
Returns: Return type: NXOpen.CAE.PostResultPreference