NX Open C++ Reference Guide
|
Provides classes and interfaces for Fields. More...
Classes | |
class | DisplayPropertiesBuilder |
Represents a builder class for editing display properties of a NXOpen::Fields::Field. More... | |
class | ExportData |
Represents data for field export. More... | |
class | Field |
Represents an Field abstract class. More... | |
class | FieldDomain |
Represents the Field Domains. More... | |
class | FieldDomainCollection |
Provides methods for manipulating the field domains To obtain an instance of this class, refer to NXOpen::Fields::FieldManager Created in NX4.0.0. More... | |
class | FieldEvaluator |
Represents a Field Evaluator which can be used to evaluate a NXOpen::Fields::Field . More... | |
class | FieldExpression |
Represents the Field Expression class. More... | |
class | FieldFormula |
Represents the Field Formula class. More... | |
class | FieldLink |
Represents the Field Link class. More... | |
class | FieldLinksTable |
Represents the Field LinksTable class. More... | |
class | FieldManager |
Represents the manager class of the Fields. More... | |
class | FieldReference |
Represents an reference field. More... | |
class | FieldTable |
Represents the Field Table class. More... | |
class | FieldVariable |
Represents the Field Variables. More... | |
class | FieldWrapper |
This class defines a value that is internally backed up by a field. More... | |
class | ImportData |
Represents data transfer objectst for field import. More... | |
class | NameVariable |
This class stores the common name and measure for field variables. More... | |
class | PathObjects |
Contains objects that define a lattice path. More... | |
class | PathObjectsList |
Represents a list of objects. More... | |
class | ScalarFieldWrapper |
This class defines a scalar value that is internally backed up by a (optionally scaled) field or an expression. More... | |
class | SpatialMap |
Represents the Field Domain Map. More... | |
class | SpatialMapBuilder |
Represents a NXOpen::Fields::SpatialMap builder. More... | |
class | VectorFieldWrapper |
This class defines a vector value that is internally backed up by a (optionally scaled) field or three expressions. More... | |
Provides classes and interfaces for Fields.