NX Open C++ Reference Guide
|
Provides a generic comparator for finding differences between two XML format files. More...
Classes | |
struct | Options |
Represents config options in comparison For example: More... | |
Public Types | |
enum | Result { ResultIdentical, ResultDifferent } |
Specifies result of the comparison. More... | |
Public Member Functions | |
NXOpen::Validate::XmlComparator::Result | CompareXmlFiles (const NXString &workXmlFile, const NXString &masterXmlFile, const NXOpen::Validate::XmlComparator::Options &compareOptions) |
Compares two xml format files. More... | |
NXOpen::Validate::XmlComparator::Result | CompareXmlFiles (const char *workXmlFile, const char *masterXmlFile, const NXOpen::Validate::XmlComparator::Options &compareOptions) |
Compares two xml format files. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Provides a generic comparator for finding differences between two XML format files.
The comparator takes NXOpen::Validate::XmlComparator::Options to further control the comparison process. It returns NXOpen::Validate::XmlComparator::Result , and generates report of detailed differences in HTML file which can be viewed via web browser.
To obtain an instance of this class, refer to NXOpen::Session
Created in NX6.0.2.
NXOpen::Validate::XmlComparator::Result NXOpen::Validate::XmlComparator::CompareXmlFiles | ( | const NXString & | workXmlFile, |
const NXString & | masterXmlFile, | ||
const NXOpen::Validate::XmlComparator::Options & | compareOptions | ||
) |
Compares two xml format files.
You can use NXOpen::Validate::XmlComparator::Options to customize the comparison process.
workXmlFile | The first xml file to be compared NOTE: The full Unicode character set is not supported for this parameter. |
masterXmlFile | The second xml file to be compared against NOTE: The full Unicode character set is not supported for this parameter. |
compareOptions | comparison options |
NXOpen::Validate::XmlComparator::Result NXOpen::Validate::XmlComparator::CompareXmlFiles | ( | const char * | workXmlFile, |
const char * | masterXmlFile, | ||
const NXOpen::Validate::XmlComparator::Options & | compareOptions | ||
) |
Compares two xml format files.
You can use NXOpen::Validate::XmlComparator::Options to customize the comparison process.
workXmlFile | The first xml file to be compared NOTE: The full Unicode character set is not supported for this parameter. |
masterXmlFile | The second xml file to be compared against NOTE: The full Unicode character set is not supported for this parameter. |
compareOptions | comparison options |
tag_t NXOpen::Validate::XmlComparator::Tag | ( | ) | const |
Returns the tag of this object.