NX Open C++ Reference Guide
|
Represents an NX NXOpen::Validate::RequirementCheckCollection object. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Validate::RequirementCheck * | CreateRequirementCheck () |
Create a requirement check. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an NX NXOpen::Validate::RequirementCheckCollection object.
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX8.5.0.
iterator NXOpen::Validate::RequirementCheckCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Validate::RequirementCheck* NXOpen::Validate::RequirementCheckCollection::CreateRequirementCheck | ( | ) |
Create a requirement check.
iterator NXOpen::Validate::RequirementCheckCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Validate::RequirementCheckCollection::Tag | ( | ) | const |
Returns the tag of this object.