NX Open C++ Reference Guide
|
Represents a WideString for UI Styler
Created in NX5.0.0.
More...
Public Types | |
typedef NXOpen::Callback1 < NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent * > | Activate |
Called when a dialog user enters a character string and presses Return. More... | |
Public Types inherited from NXOpen::UIStyler::StylerItem | |
enum | ItemType { ItemTypeInvalidType = -1, ItemTypeActionButton, ItemTypeDialog, ItemTypeRadioBox, ItemTypeReal, ItemTypeScaleReal, ItemTypeBitmap, ItemTypeRowColumn, ItemTypeButtonLayout, ItemTypeScrolledWindow, ItemTypeColorTool, ItemTypeSelectionBox, ItemTypeSeparator, ItemTypeSingleSelectionList, ItemTypeString, ItemTypeBeginGroup, ItemTypeInteger, ItemTypeScaleInteger, ItemTypeMultiList, ItemTypeLabel, ItemTypeMultiLineText, ItemTypeTabControl, ItemTypeOptionMenu, ItemTypeToggle, ItemTypeOptionToggle, ItemTypeToolPalette, ItemTypeWideString, ItemTypePropertyPage, ItemTypeCollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Public Member Functions | |
void | AddActivateHandler (const NXOpen::UIStyler::WideString::Activate &activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
NXString | ItemValue () |
Returns the string value for this dialog item. More... | |
bool | Sensitivity () |
Returns the sensitivity of the wide string Created in NX5.0.0. More... | |
void | SetFocus () |
Indicates that this dialog item is receiving keyboard focus. More... | |
void | SetItemValue (const NXString &itemValue) |
Sets the string value for this dialog item. More... | |
void | SetItemValue (const char *itemValue) |
Sets the string value for this dialog item. More... | |
void | SetLabel (const NXString &strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
void | SetLabel (const char *strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
void | SetSensitivity (bool type) |
Sets the sensitivity of the wide string Created in NX5.0.0. More... | |
void | SetVisibility (bool type) |
Sets the visibility of the wide string Created in NX5.0.0. More... | |
bool | Visibility () |
Returns the visibility of the wide string Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::UIStyler::StylerItem | |
NXOpen::UIStyler::StylerItem::ItemType | GetItemType () |
Gets the dialog item type. More... | |
NXOpen::UIStyler::Attachment * | InitializeAttachment () |
Returns initialized dialog item attachment information. More... | |
bool | IsEqualTo (NXOpen::UIStyler::StylerItem *itemToCompare) |
Equates two styler items. More... | |
void | SetAttachment (NXOpen::UIStyler::Attachment *attachment) |
Specifies the updated dialog item attachment information Created in NX5.0.0. More... | |
virtual | ~StylerItem () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a WideString for UI Styler
Created in NX5.0.0.
typedef NXOpen::Callback1<NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent *> NXOpen::UIStyler::WideString::Activate |
Called when a dialog user enters a character string and presses Return.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::WideString::AddActivateHandler | ( | const NXOpen::UIStyler::WideString::Activate & | activateevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers activate callback.
This method should be called before calling UIStyler::Dialog::Show or UIStyler::Dialog::RegisterWithUiMenu
Created in NX5.0.0.
License requirements : None
activateevent | activateevent |
isDialogLaunchingEvent | is dialog launching event |
NXString NXOpen::UIStyler::WideString::ItemValue | ( | ) |
Returns the string value for this dialog item.
It can be the initial value that is programmatically defined, or interactively entered by the user.
Created in NX5.0.0.
License requirements : None
bool NXOpen::UIStyler::WideString::Sensitivity | ( | ) |
Returns the sensitivity of the wide string
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::WideString::SetFocus | ( | ) |
Indicates that this dialog item is receiving keyboard focus.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::WideString::SetItemValue | ( | const NXString & | itemValue | ) |
Sets the string value for this dialog item.
It can be the initial value that is programmatically defined, or interactively entered by the user.
Created in NX5.0.0.
License requirements : None
itemValue | item value |
void NXOpen::UIStyler::WideString::SetItemValue | ( | const char * | itemValue | ) |
Sets the string value for this dialog item.
It can be the initial value that is programmatically defined, or interactively entered by the user.
Created in NX5.0.0.
License requirements : None
itemValue | item value |
void NXOpen::UIStyler::WideString::SetLabel | ( | const NXString & | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use
Created in NX5.0.0.
License requirements : None
strLabel | Label string NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::WideString::SetLabel | ( | const char * | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use
Created in NX5.0.0.
License requirements : None
strLabel | Label string NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::WideString::SetSensitivity | ( | bool | type | ) |
Sets the sensitivity of the wide string
Created in NX5.0.0.
License requirements : None
type | type |
void NXOpen::UIStyler::WideString::SetVisibility | ( | bool | type | ) |
Sets the visibility of the wide string
Created in NX5.0.0.
License requirements : None
type | type |
bool NXOpen::UIStyler::WideString::Visibility | ( | ) |
Returns the visibility of the wide string
Created in NX5.0.0.
License requirements : None