NX Open C++ Reference Guide
|
Represents a ToolPalette for UI Styler
Created in NX5.0.0.
More...
Public Types | |
typedef NXOpen::Callback1 < NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent * > | Activate |
Called when a dialog user selects a button in the tool palette. More... | |
Public Types inherited from NXOpen::UIStyler::StylerItem | |
enum | ItemType { ItemTypeInvalidType = -1, ItemTypeActionButton, ItemTypeDialog, ItemTypeRadioBox, ItemTypeReal, ItemTypeScaleReal, ItemTypeBitmap, ItemTypeRowColumn, ItemTypeButtonLayout, ItemTypeScrolledWindow, ItemTypeColorTool, ItemTypeSelectionBox, ItemTypeSeparator, ItemTypeSingleSelectionList, ItemTypeString, ItemTypeBeginGroup, ItemTypeInteger, ItemTypeScaleInteger, ItemTypeMultiList, ItemTypeLabel, ItemTypeMultiLineText, ItemTypeTabControl, ItemTypeOptionMenu, ItemTypeToggle, ItemTypeOptionToggle, ItemTypeToolPalette, ItemTypeWideString, ItemTypePropertyPage, ItemTypeCollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Public Member Functions | |
void | AddActivateHandler (const NXOpen::UIStyler::ToolPalette::Activate &activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
bool | GetSensitivity () |
Gets the sensitivity of the dialog item. More... | |
int | ItemValue () |
Returns the currently selected choice for this dialog item. More... | |
void | SetDefault (int dialogId) |
Indicates that this dialog item should override the accelerator on the second mouse button, which normally accelerates to the OK button. More... | |
void | SetItemValue (int itemVal) |
Sets the currently selected choice for this dialog item. More... | |
void | SetLabel (const NXString &strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
void | SetLabel (const char *strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
void | SetSensitivity (int subitemIndex, bool type) |
Created in NX5.0.0. More... | |
void | SetVisibility (bool type) |
Sets the visibility of the dialog item Created in NX5.0.0. More... | |
bool | Visibility () |
Returns the visibility of the dialog item Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::UIStyler::StylerItem | |
NXOpen::UIStyler::StylerItem::ItemType | GetItemType () |
Gets the dialog item type. More... | |
NXOpen::UIStyler::Attachment * | InitializeAttachment () |
Returns initialized dialog item attachment information. More... | |
bool | IsEqualTo (NXOpen::UIStyler::StylerItem *itemToCompare) |
Equates two styler items. More... | |
void | SetAttachment (NXOpen::UIStyler::Attachment *attachment) |
Specifies the updated dialog item attachment information Created in NX5.0.0. More... | |
virtual | ~StylerItem () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a ToolPalette for UI Styler
Created in NX5.0.0.
typedef NXOpen::Callback1<NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent *> NXOpen::UIStyler::ToolPalette::Activate |
Called when a dialog user selects a button in the tool palette.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::ToolPalette::AddActivateHandler | ( | const NXOpen::UIStyler::ToolPalette::Activate & | activateevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers activate callback.
This method should be called before calling UIStyler::Dialog::Show or UIStyler::Dialog::RegisterWithUiMenu
Created in NX5.0.0.
License requirements : None
activateevent | activateevent |
isDialogLaunchingEvent | is dialog launching event |
bool NXOpen::UIStyler::ToolPalette::GetSensitivity | ( | ) |
Gets the sensitivity of the dialog item.
int NXOpen::UIStyler::ToolPalette::ItemValue | ( | ) |
Returns the currently selected choice for this dialog item.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::ToolPalette::SetDefault | ( | int | dialogId | ) |
Indicates that this dialog item should override the accelerator on the second mouse button, which normally accelerates to the OK button.
When you set this attribute, a click on the second mouse button triggers this dialog item's Activate callback instead of the action of the OK button.
Created in NX5.0.0.
License requirements : None
dialogId | dialog id |
void NXOpen::UIStyler::ToolPalette::SetItemValue | ( | int | itemVal | ) |
Sets the currently selected choice for this dialog item.
Created in NX5.0.0.
License requirements : None
itemVal | Item value |
void NXOpen::UIStyler::ToolPalette::SetLabel | ( | const NXString & | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use.
Created in NX5.0.0.
License requirements : None
strLabel | String label NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::ToolPalette::SetLabel | ( | const char * | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use.
Created in NX5.0.0.
License requirements : None
strLabel | String label NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::ToolPalette::SetSensitivity | ( | int | subitemIndex, |
bool | type | ||
) |
Created in NX5.0.0.
License requirements : None
subitemIndex | Sub item index |
type | True if sentivity is set otherwise False |
void NXOpen::UIStyler::ToolPalette::SetVisibility | ( | bool | type | ) |
Sets the visibility of the dialog item
Created in NX5.0.0.
License requirements : None
type | type |
bool NXOpen::UIStyler::ToolPalette::Visibility | ( | ) |
Returns the visibility of the dialog item
Created in NX5.0.0.
License requirements : None