NX Open C++ Reference Guide
|
Represents a StringItem for UI Styler. More...
Public Types | |
typedef NXOpen::Callback1 < NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent * > | Activate |
Called when a dialog user enters a character string and presses Return. More... | |
Public Types inherited from NXOpen::UIStyler::StylerItem | |
enum | ItemType { ItemTypeInvalidType = -1, ItemTypeActionButton, ItemTypeDialog, ItemTypeRadioBox, ItemTypeReal, ItemTypeScaleReal, ItemTypeBitmap, ItemTypeRowColumn, ItemTypeButtonLayout, ItemTypeScrolledWindow, ItemTypeColorTool, ItemTypeSelectionBox, ItemTypeSeparator, ItemTypeSingleSelectionList, ItemTypeString, ItemTypeBeginGroup, ItemTypeInteger, ItemTypeScaleInteger, ItemTypeMultiList, ItemTypeLabel, ItemTypeMultiLineText, ItemTypeTabControl, ItemTypeOptionMenu, ItemTypeToggle, ItemTypeOptionToggle, ItemTypeToolPalette, ItemTypeWideString, ItemTypePropertyPage, ItemTypeCollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Public Member Functions | |
void | AddActivateHandler (const NXOpen::UIStyler::StringItem::Activate &activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
bool | GetSensitivity () |
To get senstivity of string control. More... | |
NXString | ItemValue () |
Returns the string value for this dialog item. More... | |
void | SetBitmap (const NXString &strBitmap) |
Specifies a filename that contains a bitmap definition. More... | |
void | SetBitmap (const char *strBitmap) |
Specifies a filename that contains a bitmap definition. More... | |
void | SetFocus () |
Indicates that this dialog item is receiving keyboard focus Created in NX5.0.0. More... | |
void | SetItemValue (const NXString &itemVal) |
Sets the string value for this dialog item. More... | |
void | SetItemValue (const char *itemVal) |
Sets the string value for this dialog item. More... | |
void | SetLabel (const NXString &strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
void | SetLabel (const char *strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
void | SetSensitivity (bool type) |
Specifies the sensitivity of the dialog item. More... | |
void | SetVisibility (bool type) |
Sets the visibility of the dialog item Created in NX5.0.0. More... | |
bool | Visibility () |
Returns the visibility of the dialog item Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::UIStyler::StylerItem | |
NXOpen::UIStyler::StylerItem::ItemType | GetItemType () |
Gets the dialog item type. More... | |
NXOpen::UIStyler::Attachment * | InitializeAttachment () |
Returns initialized dialog item attachment information. More... | |
bool | IsEqualTo (NXOpen::UIStyler::StylerItem *itemToCompare) |
Equates two styler items. More... | |
void | SetAttachment (NXOpen::UIStyler::Attachment *attachment) |
Specifies the updated dialog item attachment information Created in NX5.0.0. More... | |
virtual | ~StylerItem () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a StringItem for UI Styler.
Created in NX5.0.0.
typedef NXOpen::Callback1<NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent *> NXOpen::UIStyler::StringItem::Activate |
Called when a dialog user enters a character string and presses Return.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::StringItem::AddActivateHandler | ( | const NXOpen::UIStyler::StringItem::Activate & | activateevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers activate callback.
This method should be called before calling UIStyler::Dialog::Show or UIStyler::Dialog::RegisterWithUiMenu
Created in NX5.0.0.
License requirements : None
activateevent | activateevent |
isDialogLaunchingEvent | is dialog launching event |
bool NXOpen::UIStyler::StringItem::GetSensitivity | ( | ) |
To get senstivity of string control.
NXString NXOpen::UIStyler::StringItem::ItemValue | ( | ) |
Returns the string value for this dialog item.
It can be the initial value that is programmatically defined, or interactively entered by the user.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::StringItem::SetBitmap | ( | const NXString & | strBitmap | ) |
Specifies a filename that contains a bitmap definition.
The filename must contain a UBM, XPM, or BMP extension. When you use this field, the system displays a bitmap for this dialog item instead of a text label. When a bitmap is present, the system uses the text label as tooltip text when a user places the mouse cursor over the bitmap. We recommend that you use a 16x16 bitmap for this dialog item.
Created in NX5.0.0.
License requirements : None
strBitmap | Filename with .ubm, .xpm, or .bmp extension that contains bitmap definition NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::StringItem::SetBitmap | ( | const char * | strBitmap | ) |
Specifies a filename that contains a bitmap definition.
The filename must contain a UBM, XPM, or BMP extension. When you use this field, the system displays a bitmap for this dialog item instead of a text label. When a bitmap is present, the system uses the text label as tooltip text when a user places the mouse cursor over the bitmap. We recommend that you use a 16x16 bitmap for this dialog item.
Created in NX5.0.0.
License requirements : None
strBitmap | Filename with .ubm, .xpm, or .bmp extension that contains bitmap definition NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::StringItem::SetFocus | ( | ) |
Indicates that this dialog item is receiving keyboard focus
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::StringItem::SetItemValue | ( | const NXString & | itemVal | ) |
Sets the string value for this dialog item.
It can be the initial value that is programmatically defined, or interactively entered by the user.
Created in NX5.0.0.
License requirements : None
itemVal | String value |
void NXOpen::UIStyler::StringItem::SetItemValue | ( | const char * | itemVal | ) |
Sets the string value for this dialog item.
It can be the initial value that is programmatically defined, or interactively entered by the user.
Created in NX5.0.0.
License requirements : None
itemVal | String value |
void NXOpen::UIStyler::StringItem::SetLabel | ( | const NXString & | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use. If you specify a bitmap for this dialog item, it uses this text as tooltip text.
Created in NX5.0.0.
License requirements : None
strLabel | String label to display on the left side of the text field NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::StringItem::SetLabel | ( | const char * | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use. If you specify a bitmap for this dialog item, it uses this text as tooltip text.
Created in NX5.0.0.
License requirements : None
strLabel | String label to display on the left side of the text field NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::StringItem::SetSensitivity | ( | bool | type | ) |
Specifies the sensitivity of the dialog item.
When you set sensitivity to False, it grays out the dialog item. This indicates that the dialog item exists but is not active.
Created in NX5.0.0.
License requirements : None
type | TRUE if sensitive, FALSE if insensitive |
void NXOpen::UIStyler::StringItem::SetVisibility | ( | bool | type | ) |
Sets the visibility of the dialog item
Created in NX5.0.0.
License requirements : None
type | TRUE if visible, FALSE if invisible |
bool NXOpen::UIStyler::StringItem::Visibility | ( | ) |
Returns the visibility of the dialog item
Created in NX5.0.0.
License requirements : None