NX Open C++ Reference Guide
|
Represents a SingleSelectList for UI Styler
Created in NX5.0.0.
More...
Public Member Functions | |
void | AddActivateHandler (const NXOpen::UIStyler::SingleSelectList::Activate &activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
void | AddDoubleClickHandler (const NXOpen::UIStyler::SingleSelectList::DoubleClick &doubleclickevent, bool isDialogLaunchingEvent) |
Registers double click callback. More... | |
void | Append (std::vector< NXString > &multiEntries) |
Appends one or more entries to be inserted into the list Created in NX5.0.0. More... | |
void | DeleteSubItem (int subItemIndex) |
Requests a list entry to be deleted. More... | |
void | DeselectSubItem (int subItemIndex) |
Requests a list entry to be deselected. More... | |
std::vector< NXString > | GetListItems () |
Gets an array of character strings that are used as entries in the list. More... | |
int | GetSelectedIndexValue () |
Gets selected index. More... | |
NXString | GetSelectedString () |
Gets selected string. More... | |
bool | HasSelected () |
Returns whether or not an item has been selected. More... | |
void | InsertSubItem (int subitemIndex, std::vector< NXString > &multiEntries) |
Requests one or more entries to be inserted into the list. More... | |
bool | Sensitivity () |
Returns the sensitivity of the single select list Created in NX5.0.0. More... | |
void | SetFocus () |
Indicates that this dialog item is receiving keyboard focus. More... | |
void | SetListItems (std::vector< NXString > &itemVal) |
Specifies an array of character strings that are used as entries in the list Created in NX5.0.0. More... | |
void | SetSelected (int subIndex) |
Specifies particular list items to be selected Created in NX5.0.0. More... | |
void | SetSensitivity (bool type) |
Sets the sensitivity of the single select list Created in NX5.0.0. More... | |
void | SetVisibility (bool type) |
Sets the visibility of the single select list Created in NX5.0.0. More... | |
void | ShowSubItem (int subItemIndex) |
Requests that a list entry be scrolled up to the first line in the list Created in NX5.0.0. More... | |
bool | Visibility () |
Returns the visibility of the single select list Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::UIStyler::StylerItem | |
NXOpen::UIStyler::StylerItem::ItemType | GetItemType () |
Gets the dialog item type. More... | |
NXOpen::UIStyler::Attachment * | InitializeAttachment () |
Returns initialized dialog item attachment information. More... | |
bool | IsEqualTo (NXOpen::UIStyler::StylerItem *itemToCompare) |
Equates two styler items. More... | |
void | SetAttachment (NXOpen::UIStyler::Attachment *attachment) |
Specifies the updated dialog item attachment information Created in NX5.0.0. More... | |
virtual | ~StylerItem () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a SingleSelectList for UI Styler
Created in NX5.0.0.
typedef NXOpen::Callback1<NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent *> NXOpen::UIStyler::SingleSelectList::Activate |
Called when a dialog user selects an entry with a single mouse click or presses the spacebar on an already selected item.
Created in NX5.0.0.
License requirements : None
typedef NXOpen::Callback1<NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent *> NXOpen::UIStyler::SingleSelectList::DoubleClick |
Called when a dialog user double-clicks on an option or presses Return when an item is already selected.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::SingleSelectList::AddActivateHandler | ( | const NXOpen::UIStyler::SingleSelectList::Activate & | activateevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers activate callback.
This method should be called before calling UIStyler::Dialog::Show or UIStyler::Dialog::RegisterWithUiMenu
Created in NX5.0.0.
License requirements : None
activateevent | activateevent |
isDialogLaunchingEvent | is dialog launching event |
void NXOpen::UIStyler::SingleSelectList::AddDoubleClickHandler | ( | const NXOpen::UIStyler::SingleSelectList::DoubleClick & | doubleclickevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers double click callback.
This method should be called before calling UIStyler::Dialog::Show or UIStyler::Dialog::RegisterWithUiMenu
Created in NX5.0.0.
License requirements : None
doubleclickevent | doubleclickevent |
isDialogLaunchingEvent | is dialog launching event |
void NXOpen::UIStyler::SingleSelectList::Append | ( | std::vector< NXString > & | multiEntries | ) |
Appends one or more entries to be inserted into the list
Created in NX5.0.0.
License requirements : None
multiEntries | An array of entry names to be inserted into the list. This field is used only when more than one entry are to be inserted into the list. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::SingleSelectList::DeleteSubItem | ( | int | subItemIndex | ) |
Requests a list entry to be deleted.
Created in NX5.0.0.
License requirements : None
subItemIndex | Zero-based index of a list entry to be deleted. If subitem_index equals UF_STYLER_NO_SUB_INDEX, then all list entries are deleted. |
void NXOpen::UIStyler::SingleSelectList::DeselectSubItem | ( | int | subItemIndex | ) |
Requests a list entry to be deselected.
Created in NX5.0.0.
License requirements : None
subItemIndex | subitemindex |
std::vector<NXString> NXOpen::UIStyler::SingleSelectList::GetListItems | ( | ) |
Gets an array of character strings that are used as entries in the list.
int NXOpen::UIStyler::SingleSelectList::GetSelectedIndexValue | ( | ) |
Gets selected index.
NXString NXOpen::UIStyler::SingleSelectList::GetSelectedString | ( | ) |
Gets selected string.
bool NXOpen::UIStyler::SingleSelectList::HasSelected | ( | ) |
Returns whether or not an item has been selected.
void NXOpen::UIStyler::SingleSelectList::InsertSubItem | ( | int | subitemIndex, |
std::vector< NXString > & | multiEntries | ||
) |
Requests one or more entries to be inserted into the list.
You can insert entries at the bottom of the list or at any position within the list.
Created in NX5.0.0.
License requirements : None
subitemIndex | Position index where the insertion should be made. If subitem_index equals UF_STYLER_NO_SUB_INDEX, then the new list entries are added to the bottom of the list. |
multiEntries | An array of entry names to be inserted into the list. This field is used only when more than one entry are to be inserted into the list. NOTE: The full Unicode character set is not supported for this parameter. |
bool NXOpen::UIStyler::SingleSelectList::Sensitivity | ( | ) |
Returns the sensitivity of the single select list
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::SingleSelectList::SetFocus | ( | ) |
Indicates that this dialog item is receiving keyboard focus.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::SingleSelectList::SetListItems | ( | std::vector< NXString > & | itemVal | ) |
Specifies an array of character strings that are used as entries in the list
Created in NX5.0.0.
License requirements : None
itemVal | An array of string items NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::SingleSelectList::SetSelected | ( | int | subIndex | ) |
Specifies particular list items to be selected
Created in NX5.0.0.
License requirements : None
subIndex | Inndex of particular list items to be selected |
void NXOpen::UIStyler::SingleSelectList::SetSensitivity | ( | bool | type | ) |
Sets the sensitivity of the single select list
Created in NX5.0.0.
License requirements : None
type | type |
void NXOpen::UIStyler::SingleSelectList::SetVisibility | ( | bool | type | ) |
Sets the visibility of the single select list
Created in NX5.0.0.
License requirements : None
type | type |
void NXOpen::UIStyler::SingleSelectList::ShowSubItem | ( | int | subItemIndex | ) |
Requests that a list entry be scrolled up to the first line in the list
Created in NX5.0.0.
License requirements : None
subItemIndex | Zero-based index of a list entry to be scrolled up to the first line of the list. |
bool NXOpen::UIStyler::SingleSelectList::Visibility | ( | ) |
Returns the visibility of the single select list
Created in NX5.0.0.
License requirements : None