NX Open C++ Reference Guide
|
Represents a Real for UI Styler
Created in NX5.0.0.
More...
Public Types | |
typedef NXOpen::Callback1 < NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent * > | Activate |
Called when a dialog user enters a valid real value and presses Return. More... | |
Public Types inherited from NXOpen::UIStyler::StylerItem | |
enum | ItemType { ItemTypeInvalidType = -1, ItemTypeActionButton, ItemTypeDialog, ItemTypeRadioBox, ItemTypeReal, ItemTypeScaleReal, ItemTypeBitmap, ItemTypeRowColumn, ItemTypeButtonLayout, ItemTypeScrolledWindow, ItemTypeColorTool, ItemTypeSelectionBox, ItemTypeSeparator, ItemTypeSingleSelectionList, ItemTypeString, ItemTypeBeginGroup, ItemTypeInteger, ItemTypeScaleInteger, ItemTypeMultiList, ItemTypeLabel, ItemTypeMultiLineText, ItemTypeTabControl, ItemTypeOptionMenu, ItemTypeToggle, ItemTypeOptionToggle, ItemTypeToolPalette, ItemTypeWideString, ItemTypePropertyPage, ItemTypeCollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Public Member Functions | |
void | AddActivateHandler (const NXOpen::UIStyler::RealItem::Activate &activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
double | ItemValue () |
Returns the item value Created in NX5.0.0. More... | |
bool | Sensitivity () |
Returns the sensitivity Created in NX5.0.0. More... | |
void | SetBitmap (const NXString &strBitmap) |
Created in NX5.0.0. More... | |
void | SetBitmap (const char *strBitmap) |
Created in NX5.0.0. More... | |
void | SetFocus () |
Sets focus Created in NX5.0.0. More... | |
void | SetItemValue (double itemVal) |
Sets the item value Created in NX5.0.0. More... | |
void | SetLabel (const NXString &strLabel) |
Set the label Created in NX5.0.0. More... | |
void | SetLabel (const char *strLabel) |
Set the label Created in NX5.0.0. More... | |
void | SetSensitivity (bool type) |
Sets the sensitivity Created in NX5.0.0. More... | |
void | SetVisibility (bool type) |
Sets the visibility Created in NX5.0.0. More... | |
bool | Visibility () |
Returns the visibility Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::UIStyler::StylerItem | |
NXOpen::UIStyler::StylerItem::ItemType | GetItemType () |
Gets the dialog item type. More... | |
NXOpen::UIStyler::Attachment * | InitializeAttachment () |
Returns initialized dialog item attachment information. More... | |
bool | IsEqualTo (NXOpen::UIStyler::StylerItem *itemToCompare) |
Equates two styler items. More... | |
void | SetAttachment (NXOpen::UIStyler::Attachment *attachment) |
Specifies the updated dialog item attachment information Created in NX5.0.0. More... | |
virtual | ~StylerItem () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a Real for UI Styler
Created in NX5.0.0.
typedef NXOpen::Callback1<NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent *> NXOpen::UIStyler::RealItem::Activate |
Called when a dialog user enters a valid real value and presses Return.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::RealItem::AddActivateHandler | ( | const NXOpen::UIStyler::RealItem::Activate & | activateevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers activate callback.
This method should be called before calling UIStyler::Dialog::Show or UIStyler::Dialog::RegisterWithUiMenu
Created in NX5.0.0.
License requirements : None
activateevent | Callback for activate event |
isDialogLaunchingEvent | TRUE if dialog is going to launch, FALSE if not |
double NXOpen::UIStyler::RealItem::ItemValue | ( | ) |
Returns the item value
Created in NX5.0.0.
License requirements : None
bool NXOpen::UIStyler::RealItem::Sensitivity | ( | ) |
Returns the sensitivity
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::RealItem::SetBitmap | ( | const NXString & | strBitmap | ) |
Created in NX5.0.0.
License requirements : None
strBitmap | Filename with .ubm, .xpm, or .bmp extension that contains a bitmap definition NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::RealItem::SetBitmap | ( | const char * | strBitmap | ) |
Created in NX5.0.0.
License requirements : None
strBitmap | Filename with .ubm, .xpm, or .bmp extension that contains a bitmap definition NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::RealItem::SetFocus | ( | ) |
Sets focus
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::RealItem::SetItemValue | ( | double | itemVal | ) |
Sets the item value
Created in NX5.0.0.
License requirements : None
itemVal | Real value to display in the text field |
void NXOpen::UIStyler::RealItem::SetLabel | ( | const NXString & | strLabel | ) |
Set the label
Created in NX5.0.0.
License requirements : None
strLabel | Text label to display on the left side of the text field. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::RealItem::SetLabel | ( | const char * | strLabel | ) |
Set the label
Created in NX5.0.0.
License requirements : None
strLabel | Text label to display on the left side of the text field. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::RealItem::SetSensitivity | ( | bool | type | ) |
Sets the sensitivity
Created in NX5.0.0.
License requirements : None
type | TRUE if sensitive, FALSE if insensitive |
void NXOpen::UIStyler::RealItem::SetVisibility | ( | bool | type | ) |
Sets the visibility
Created in NX5.0.0.
License requirements : None
type | TRUE if visible, FALSE if invisible |
bool NXOpen::UIStyler::RealItem::Visibility | ( | ) |
Returns the visibility
Created in NX5.0.0.
License requirements : None