NX Open C++ Reference Guide
|
Represents a RadioBox for UI Styler
Created in NX5.0.0.
More...
Public Types | |
typedef NXOpen::Callback1 < NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent * > | ValueChanged |
Called when a dialog user click on a button in the radio box. More... | |
Public Types inherited from NXOpen::UIStyler::StylerItem | |
enum | ItemType { ItemTypeInvalidType = -1, ItemTypeActionButton, ItemTypeDialog, ItemTypeRadioBox, ItemTypeReal, ItemTypeScaleReal, ItemTypeBitmap, ItemTypeRowColumn, ItemTypeButtonLayout, ItemTypeScrolledWindow, ItemTypeColorTool, ItemTypeSelectionBox, ItemTypeSeparator, ItemTypeSingleSelectionList, ItemTypeString, ItemTypeBeginGroup, ItemTypeInteger, ItemTypeScaleInteger, ItemTypeMultiList, ItemTypeLabel, ItemTypeMultiLineText, ItemTypeTabControl, ItemTypeOptionMenu, ItemTypeToggle, ItemTypeOptionToggle, ItemTypeToolPalette, ItemTypeWideString, ItemTypePropertyPage, ItemTypeCollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Public Member Functions | |
void | AddValueChangedHandler (const NXOpen::UIStyler::RadioBox::ValueChanged &valuechangedevent, bool isDialogLaunchingEvent) |
Registers value change callback. More... | |
bool | GetSensitivity () |
Gets the sensitivity. More... | |
int | ItemValue () |
Returns the item value Created in NX5.0.0. More... | |
void | SetDefaultAction () |
Set default action Created in NX5.0.0. More... | |
void | SetItemValue (int itemVal) |
Sets the item value Created in NX5.0.0. More... | |
void | SetLabel (const NXString &strLabel) |
Sets label Created in NX5.0.0. More... | |
void | SetLabel (const char *strLabel) |
Sets label Created in NX5.0.0. More... | |
void | SetSensitivity (int subitemIndex, bool type) |
Sets the sensitivity Created in NX5.0.0. More... | |
void | SetVisibility (bool type) |
Sets the visibility Created in NX5.0.0. More... | |
bool | Visibility () |
Returns the visibility Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::UIStyler::StylerItem | |
NXOpen::UIStyler::StylerItem::ItemType | GetItemType () |
Gets the dialog item type. More... | |
NXOpen::UIStyler::Attachment * | InitializeAttachment () |
Returns initialized dialog item attachment information. More... | |
bool | IsEqualTo (NXOpen::UIStyler::StylerItem *itemToCompare) |
Equates two styler items. More... | |
void | SetAttachment (NXOpen::UIStyler::Attachment *attachment) |
Specifies the updated dialog item attachment information Created in NX5.0.0. More... | |
virtual | ~StylerItem () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a RadioBox for UI Styler
Created in NX5.0.0.
typedef NXOpen::Callback1<NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent *> NXOpen::UIStyler::RadioBox::ValueChanged |
Called when a dialog user click on a button in the radio box.
Do not terminate the dialog with a value-changed callback. The dialog should always return UF_UI_CB_CONTINUE_DIALOG.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::RadioBox::AddValueChangedHandler | ( | const NXOpen::UIStyler::RadioBox::ValueChanged & | valuechangedevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers value change callback.
This method should be called before calling UIStyler::Dialog::Show or UIStyler::Dialog::RegisterWithUiMenu
Created in NX5.0.0.
License requirements : None
valuechangedevent | Callback for value changed event |
isDialogLaunchingEvent | TRUE if dialog is going to launch, FALSE if not |
bool NXOpen::UIStyler::RadioBox::GetSensitivity | ( | ) |
Gets the sensitivity.
int NXOpen::UIStyler::RadioBox::ItemValue | ( | ) |
Returns the item value
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::RadioBox::SetDefaultAction | ( | ) |
Set default action
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::RadioBox::SetItemValue | ( | int | itemVal | ) |
Sets the item value
Created in NX5.0.0.
License requirements : None
itemVal | Zero-based index indicating the choice to be selected. It must be in the range of existing choices. |
void NXOpen::UIStyler::RadioBox::SetLabel | ( | const NXString & | strLabel | ) |
Sets label
Created in NX5.0.0.
License requirements : None
strLabel | Text to be set for the descriptive label NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::RadioBox::SetLabel | ( | const char * | strLabel | ) |
Sets label
Created in NX5.0.0.
License requirements : None
strLabel | Text to be set for the descriptive label NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::RadioBox::SetSensitivity | ( | int | subitemIndex, |
bool | type | ||
) |
Sets the sensitivity
Created in NX5.0.0.
License requirements : None
subitemIndex | subitem index |
type | TRUE if visible, FALSE if invisible |
void NXOpen::UIStyler::RadioBox::SetVisibility | ( | bool | type | ) |
Sets the visibility
Created in NX5.0.0.
License requirements : None
type | TRUE if sensitive, FALSE if insensitive |
bool NXOpen::UIStyler::RadioBox::Visibility | ( | ) |
Returns the visibility
Created in NX5.0.0.
License requirements : None