NX Open C++ Reference Guide
|
Represents a PushButton for UI Styler
Created in NX5.0.0.
More...
Public Types | |
typedef NXOpen::Callback1 < NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent * > | Activate |
Called when a dialog user clicks on the push button or presses the spacebar when the push button has keyboard focus. More... | |
Public Types inherited from NXOpen::UIStyler::StylerItem | |
enum | ItemType { ItemTypeInvalidType = -1, ItemTypeActionButton, ItemTypeDialog, ItemTypeRadioBox, ItemTypeReal, ItemTypeScaleReal, ItemTypeBitmap, ItemTypeRowColumn, ItemTypeButtonLayout, ItemTypeScrolledWindow, ItemTypeColorTool, ItemTypeSelectionBox, ItemTypeSeparator, ItemTypeSingleSelectionList, ItemTypeString, ItemTypeBeginGroup, ItemTypeInteger, ItemTypeScaleInteger, ItemTypeMultiList, ItemTypeLabel, ItemTypeMultiLineText, ItemTypeTabControl, ItemTypeOptionMenu, ItemTypeToggle, ItemTypeOptionToggle, ItemTypeToolPalette, ItemTypeWideString, ItemTypePropertyPage, ItemTypeCollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Public Member Functions | |
void | AddActivateHandler (const NXOpen::UIStyler::PushButton::Activate &activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
bool | Sensitivity () |
Returns the senstivity of dialog. More... | |
void | SetBitmap (const NXString &bitmap) |
Specifies a filename that contains a bitmap definition. More... | |
void | SetBitmap (const char *bitmap) |
Specifies a filename that contains a bitmap definition. More... | |
void | SetDefaultAction () |
Sets default action Created in NX5.0.0. More... | |
void | SetFocus () |
Indicates that this dialog item is receiving keyboard focus. More... | |
void | SetLabel (const NXString &strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
void | SetLabel (const char *strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
void | SetSensitivity (bool type) |
Sets the senstivity of dialog. More... | |
void | SetVisibility (bool type) |
Sets the visibility of dialog. More... | |
bool | Visibility () |
Returns the visibility of dialog. More... | |
Public Member Functions inherited from NXOpen::UIStyler::StylerItem | |
NXOpen::UIStyler::StylerItem::ItemType | GetItemType () |
Gets the dialog item type. More... | |
NXOpen::UIStyler::Attachment * | InitializeAttachment () |
Returns initialized dialog item attachment information. More... | |
bool | IsEqualTo (NXOpen::UIStyler::StylerItem *itemToCompare) |
Equates two styler items. More... | |
void | SetAttachment (NXOpen::UIStyler::Attachment *attachment) |
Specifies the updated dialog item attachment information Created in NX5.0.0. More... | |
virtual | ~StylerItem () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a PushButton for UI Styler
Created in NX5.0.0.
typedef NXOpen::Callback1<NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent *> NXOpen::UIStyler::PushButton::Activate |
Called when a dialog user clicks on the push button or presses the spacebar when the push button has keyboard focus.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::PushButton::AddActivateHandler | ( | const NXOpen::UIStyler::PushButton::Activate & | activateevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers activate callback.
This method should be called before calling UIStyler::Dialog::Show or UIStyler::Dialog::RegisterWithUiMenu
Created in NX5.0.0.
License requirements : None
activateevent | activateevent |
isDialogLaunchingEvent | is dialog launching event |
bool NXOpen::UIStyler::PushButton::Sensitivity | ( | ) |
Returns the senstivity of dialog.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::PushButton::SetBitmap | ( | const NXString & | bitmap | ) |
Specifies a filename that contains a bitmap definition.
The filename must contain a UBM, XPM, or BMP extension. When you use this field, the system displays a bitmap for this dialog item instead of a text label. When a bitmap is present, the system uses the text label as a popup hint when a user places the mouse cursor over the bitmap.
Created in NX5.0.0.
License requirements : None
bitmap | the bitmap extension NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::PushButton::SetBitmap | ( | const char * | bitmap | ) |
Specifies a filename that contains a bitmap definition.
The filename must contain a UBM, XPM, or BMP extension. When you use this field, the system displays a bitmap for this dialog item instead of a text label. When a bitmap is present, the system uses the text label as a popup hint when a user places the mouse cursor over the bitmap.
Created in NX5.0.0.
License requirements : None
bitmap | the bitmap extension NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::PushButton::SetDefaultAction | ( | ) |
Sets default action
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::PushButton::SetFocus | ( | ) |
Indicates that this dialog item is receiving keyboard focus.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::PushButton::SetLabel | ( | const NXString & | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use. If you specify a bitmap for this dialog item, it uses this text as tooltip text.
Created in NX5.0.0.
License requirements : None
strLabel | the label string NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::PushButton::SetLabel | ( | const char * | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use. If you specify a bitmap for this dialog item, it uses this text as tooltip text.
Created in NX5.0.0.
License requirements : None
strLabel | the label string NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::UIStyler::PushButton::SetSensitivity | ( | bool | type | ) |
Sets the senstivity of dialog.
Created in NX5.0.0.
License requirements : None
type | to set senstivity of dialog |
void NXOpen::UIStyler::PushButton::SetVisibility | ( | bool | type | ) |
Sets the visibility of dialog.
Created in NX5.0.0.
License requirements : None
type | to set visibility of dialog |
bool NXOpen::UIStyler::PushButton::Visibility | ( | ) |
Returns the visibility of dialog.
Created in NX5.0.0.
License requirements : None