NX Open C++ Reference Guide
|
Represents a NXOpen::Tooling::RunSimulationBuilder to animate the model, analyze the collision and reference. More...
Public Member Functions | |
NXOpen::Expression * | AngleExpression () |
Returns the angle of the cycle position Created in NX10.0.0. More... | |
bool | CheckCollision () |
Returns the check collision Created in NX10.0.0. More... | |
double | ClearanceCollision () |
Returns the clearance value of collision or interference Created in NX10.0.0. More... | |
void | CollisionConfiguration () |
Modify the collision by invoking collision configuration dialog Created in NX10.0.0. More... | |
void | CollisionInformation () |
List collision changes information in the information window Created in NX10.0.0. More... | |
void | GotoEnd () |
Run goto end of the simulation Created in NX10.0.0. More... | |
double | GotoRun () |
Returns the goto run angle stores the position in the cycle Created in NX10.0.0. More... | |
void | GotoStart () |
Goto the start of the simulation Created in NX10.0.0. More... | |
bool | HighlightCollision () |
Returns the highlight collision bodies flag Created in NX10.0.0. More... | |
bool | IgnoreTouching () |
Returns the ignore touching flag Created in NX10.0.0. More... | |
NXOpen::Expression * | IntervalDimension () |
Returns the interval value of refresh Created in NX10.0.0. More... | |
void | Next () |
Next simulation result Created in NX10.0.0. More... | |
void | Play () |
Play simulation forwards Created in NX10.0.0. More... | |
void | PlayBackwards () |
Play simulation backwards Created in NX10.0.0. More... | |
void | Previous () |
Previous simulation result Created in NX10.0.0. More... | |
void | ResetIgnoredCollision () |
Reset all ignored settings of the collision Created in NX10.0.0. More... | |
void | SetCheckCollision (bool checkCollision) |
Sets the check collision Created in NX10.0.0. More... | |
void | SetClearanceCollision (double clearanceCollision) |
Sets the clearance value of collision or interference Created in NX10.0.0. More... | |
void | SetGotoRun (double gotoRun) |
Sets the goto run angle stores the position in the cycle Created in NX10.0.0. More... | |
void | SetHighlightCollision (bool highlightCollision) |
Sets the highlight collision bodies flag Created in NX10.0.0. More... | |
void | SetIgnoreTouching (bool ignoreTouching) |
Sets the ignore touching flag Created in NX10.0.0. More... | |
void | SetStopCheckCollision (bool stopCheckCollision) |
Sets the stop check collision if find next collision Created in NX10.0.0. More... | |
void | Stop () |
Stop simulation Created in NX10.0.0. More... | |
bool | StopCheckCollision () |
Returns the stop check collision if find next collision Created in NX10.0.0. More... | |
NXOpen::Expression * | TimeExpression () |
Returns the time in the cycle Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Tooling::RunSimulationBuilder to animate the model, analyze the collision and reference.
NULL is returned
To create a new instance of this class, use NXOpen::Tooling::ProgressiveDieManager::CreateRunSimulationBuilder
Default values.
Property | Value |
---|---|
AngleExpression.Value |
0 |
CheckCollision |
0 |
ClearanceCollision |
1.0 (millimeters part), 0.04 (inches part) |
GotoRun |
0 |
HighlightCollision |
0 |
IgnoreTouching |
0 |
IntervalDimension.Value |
2 |
StopCheckCollision |
0 |
TimeExpression.Value |
0 (millimeters part), 0 (inches part) |
Created in NX10.0.0.
NXOpen::Expression* NXOpen::Tooling::RunSimulationBuilder::AngleExpression | ( | ) |
Returns the angle of the cycle position
Created in NX10.0.0.
License requirements : None
bool NXOpen::Tooling::RunSimulationBuilder::CheckCollision | ( | ) |
Returns the check collision
Created in NX10.0.0.
License requirements : None
double NXOpen::Tooling::RunSimulationBuilder::ClearanceCollision | ( | ) |
Returns the clearance value of collision or interference
Created in NX10.0.0.
License requirements : None
void NXOpen::Tooling::RunSimulationBuilder::CollisionConfiguration | ( | ) |
Modify the collision by invoking collision configuration dialog
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
void NXOpen::Tooling::RunSimulationBuilder::CollisionInformation | ( | ) |
List collision changes information in the information window
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
void NXOpen::Tooling::RunSimulationBuilder::GotoEnd | ( | ) |
Run goto end of the simulation
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
double NXOpen::Tooling::RunSimulationBuilder::GotoRun | ( | ) |
Returns the goto run angle stores the position in the cycle
Created in NX10.0.0.
License requirements : None
void NXOpen::Tooling::RunSimulationBuilder::GotoStart | ( | ) |
Goto the start of the simulation
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
bool NXOpen::Tooling::RunSimulationBuilder::HighlightCollision | ( | ) |
Returns the highlight collision bodies flag
Created in NX10.0.0.
License requirements : None
bool NXOpen::Tooling::RunSimulationBuilder::IgnoreTouching | ( | ) |
Returns the ignore touching flag
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Tooling::RunSimulationBuilder::IntervalDimension | ( | ) |
Returns the interval value of refresh
Created in NX10.0.0.
License requirements : None
void NXOpen::Tooling::RunSimulationBuilder::Next | ( | ) |
Next simulation result
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
void NXOpen::Tooling::RunSimulationBuilder::Play | ( | ) |
Play simulation forwards
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
void NXOpen::Tooling::RunSimulationBuilder::PlayBackwards | ( | ) |
Play simulation backwards
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
void NXOpen::Tooling::RunSimulationBuilder::Previous | ( | ) |
Previous simulation result
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
void NXOpen::Tooling::RunSimulationBuilder::ResetIgnoredCollision | ( | ) |
Reset all ignored settings of the collision
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
void NXOpen::Tooling::RunSimulationBuilder::SetCheckCollision | ( | bool | checkCollision | ) |
Sets the check collision
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
checkCollision | checkcollision |
void NXOpen::Tooling::RunSimulationBuilder::SetClearanceCollision | ( | double | clearanceCollision | ) |
Sets the clearance value of collision or interference
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
clearanceCollision | clearancecollision |
void NXOpen::Tooling::RunSimulationBuilder::SetGotoRun | ( | double | gotoRun | ) |
Sets the goto run angle stores the position in the cycle
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
gotoRun | gotorun |
void NXOpen::Tooling::RunSimulationBuilder::SetHighlightCollision | ( | bool | highlightCollision | ) |
Sets the highlight collision bodies flag
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
highlightCollision | highlightcollision |
void NXOpen::Tooling::RunSimulationBuilder::SetIgnoreTouching | ( | bool | ignoreTouching | ) |
Sets the ignore touching flag
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
ignoreTouching | ignoretouching |
void NXOpen::Tooling::RunSimulationBuilder::SetStopCheckCollision | ( | bool | stopCheckCollision | ) |
Sets the stop check collision if find next collision
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
stopCheckCollision | stopcheckcollision |
void NXOpen::Tooling::RunSimulationBuilder::Stop | ( | ) |
Stop simulation
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
bool NXOpen::Tooling::RunSimulationBuilder::StopCheckCollision | ( | ) |
Returns the stop check collision if find next collision
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Tooling::RunSimulationBuilder::TimeExpression | ( | ) |
Returns the time in the cycle
Created in NX10.0.0.
License requirements : None