NX Open C++ Reference Guide
|
Mold Wizard runner management builder, select curves as runner guide, choose section type and edit section parameters, optional choose boolean type to create runner channel. More...
Public Types | |
enum | GuideEndType { GuideEndTypeBoth, GuideEndTypeStartOnly, GuideEndTypeEndOnly, GuideEndTypeNone } |
Represents the runner guide end type. More... | |
enum | SectionType { SectionTypeCircular, SectionTypeParabolic, SectionTypeTrapezoidal, SectionTypeHexagonal, SectionTypeSemiCircular } |
Represents the section type of runner channel. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::BooleanOperation * | BooleanOperation () |
Returns the boolean operation to perform on the runner. More... | |
void | DeleteRunner () |
Deletes the runner bodies. More... | |
void | EditDataBase () |
Edits runner section data base. More... | |
void | EditRegisterFile () |
Edits runner section register file. More... | |
NXOpen::Tooling::RunnerBuilder::GuideEndType | EndShape () |
Returns the guide end shape type of runner. More... | |
NXOpen::Section * | GuideLines () |
Returns the runner guide lines to create runner channel. More... | |
NXOpen::SelectBodyList * | RunnerBodies () |
Returns the runner bodies Created in NX7.5.0. More... | |
NXOpen::Tooling::RunnerBuilder::SectionType | SectionShape () |
Returns the section shape type of runner. More... | |
NXOpen::Direction * | SectionVector () |
Returns the vector indicating the runner section direction. More... | |
void | SetEndShape (NXOpen::Tooling::RunnerBuilder::GuideEndType endShape) |
Sets the guide end shape type of runner. More... | |
void | SetSectionShape (NXOpen::Tooling::RunnerBuilder::SectionType sectionShape) |
Sets the section shape type of runner. More... | |
void | SetSectionVector (NXOpen::Direction *sectionVector) |
Sets the vector indicating the runner section direction. More... | |
NXOpen::GeometricUtilities::ModlMotion * | TransMotion () |
Returns the transform motion to rotate the section curves. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Mold Wizard runner management builder, select curves as runner guide, choose section type and edit section parameters, optional choose boolean type to create runner channel.
To create a new instance of this class, use NXOpen::Tooling::RunnerCollection::CreateRunnerBuilder
Default values.
Property | Value |
---|---|
EndShape |
Both |
SectionShape |
Circular |
TransMotion.DeltaEnum |
ReferenceWcsWorkPart |
TransMotion.DeltaXc.Value |
0.0 |
TransMotion.DeltaYc.Value |
0.0 |
TransMotion.DeltaZc.Value |
0.0 |
Created in NX7.5.0.
Represents the section type of runner channel.
NXOpen::GeometricUtilities::BooleanOperation* NXOpen::Tooling::RunnerBuilder::BooleanOperation | ( | ) |
Returns the boolean operation to perform on the runner.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::RunnerBuilder::DeleteRunner | ( | ) |
Deletes the runner bodies.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::RunnerBuilder::EditDataBase | ( | ) |
Edits runner section data base.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::RunnerBuilder::EditRegisterFile | ( | ) |
Edits runner section register file.
Created in NX7.5.0.
License requirements : None
NXOpen::Tooling::RunnerBuilder::GuideEndType NXOpen::Tooling::RunnerBuilder::EndShape | ( | ) |
Returns the guide end shape type of runner.
Created in NX7.5.0.
License requirements : None
NXOpen::Section* NXOpen::Tooling::RunnerBuilder::GuideLines | ( | ) |
Returns the runner guide lines to create runner channel.
Created in NX7.5.0.
License requirements : None
NXOpen::SelectBodyList* NXOpen::Tooling::RunnerBuilder::RunnerBodies | ( | ) |
Returns the runner bodies
Created in NX7.5.0.
License requirements : None
NXOpen::Tooling::RunnerBuilder::SectionType NXOpen::Tooling::RunnerBuilder::SectionShape | ( | ) |
Returns the section shape type of runner.
Created in NX7.5.0.
License requirements : None
NXOpen::Direction* NXOpen::Tooling::RunnerBuilder::SectionVector | ( | ) |
Returns the vector indicating the runner section direction.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::RunnerBuilder::SetEndShape | ( | NXOpen::Tooling::RunnerBuilder::GuideEndType | endShape | ) |
Sets the guide end shape type of runner.
Created in NX7.5.0.
License requirements : None
endShape | endshape |
void NXOpen::Tooling::RunnerBuilder::SetSectionShape | ( | NXOpen::Tooling::RunnerBuilder::SectionType | sectionShape | ) |
Sets the section shape type of runner.
Created in NX7.5.0.
License requirements : None
sectionShape | sectionshape |
void NXOpen::Tooling::RunnerBuilder::SetSectionVector | ( | NXOpen::Direction * | sectionVector | ) |
Sets the vector indicating the runner section direction.
Created in NX7.5.0.
License requirements : None
sectionVector | sectionvector |
NXOpen::GeometricUtilities::ModlMotion* NXOpen::Tooling::RunnerBuilder::TransMotion | ( | ) |
Returns the transform motion to rotate the section curves.
Created in NX7.5.0.
License requirements : None