NX Open C++ Reference Guide
|
Reusable pocket builder. More...
Public Types | |
enum | Hole { HoleSeries, HoleSubtract, HoleNone } |
Represents hole types. More... | |
Public Member Functions | |
void | AddTargetBody (NXOpen::NXObject *component, NXOpen::NXObject *targetBody) |
Adds target body. More... | |
void | AddToolComponent (NXOpen::NXObject *component) |
Adds tool component. More... | |
bool | AutoTarget () |
Returns the flag specifying whether target is fetched automatically. More... | |
void | BreakLink (NXOpen::NXObject *component) |
Breaks link. More... | |
void | CreatePocket (NXOpen::NXObject *component) |
Creates pocket. More... | |
void | DeletePocket (NXOpen::NXObject *component) |
Deletes pocket. More... | |
void | RecreateHoleSeries (NXOpen::NXObject *component, NXOpen::NXObject *feature) |
Recreates hole series if hole feature is updated. More... | |
void | RemoveTargetBody (NXOpen::NXObject *component, NXOpen::NXObject *targetBody) |
Removes target body. More... | |
void | RemoveToolComponent (NXOpen::NXObject *component) |
Removes tool component. More... | |
void | SetAutoTarget (bool autoTarget) |
Sets the flag specifying whether target is fetched automatically. More... | |
void | SetCounterboreDiameter (NXOpen::NXObject *component, double counterboreDiameter) |
Sets counterbore diameter for hole series. More... | |
void | SetCountersunkDiameter (NXOpen::NXObject *component, double countersunkDiameter) |
Sets countersunk diameter for hole series. More... | |
void | SetDiameter (NXOpen::NXObject *component, double diameter) |
Sets diameter for hole series. More... | |
void | SetFit (NXOpen::NXObject *component, const NXString &fit) |
Sets fit for hole series. More... | |
void | SetFit (NXOpen::NXObject *component, const char *fit) |
Sets fit for hole series. More... | |
void | SetForm (NXOpen::NXObject *component, const NXString &form) |
Sets form for hole series. More... | |
void | SetForm (NXOpen::NXObject *component, const char *form) |
Sets form for hole series. More... | |
void | SetHoleType (NXOpen::NXObject *component, NXOpen::Tooling::ReusablePocketBuilder::Hole holeType) |
Sets hole type. More... | |
void | SetReference (NXOpen::NXObject *component, const NXString &reference) |
Sets reference set. More... | |
void | SetReference (NXOpen::NXObject *component, const char *reference) |
Sets reference set. More... | |
void | SetScrewType (NXOpen::NXObject *component, const NXString &screwType) |
Sets screw type for hole series. More... | |
void | SetScrewType (NXOpen::NXObject *component, const char *screwType) |
Sets screw type for hole series. More... | |
void | SetStandard (NXOpen::NXObject *component, const NXString &standard) |
Sets standard for hole series. More... | |
void | SetStandard (NXOpen::NXObject *component, const char *standard) |
Sets standard for hole series. More... | |
void | SetThreadHole (bool threadHole) |
Sets the flag specifying whether thread hole is used. More... | |
bool | ThreadHole () |
Returns the flag specifying whether thread hole is used. More... | |
void | VerifyHoleSeries (NXOpen::NXObject *component) |
Verifies hole series parameters. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Reusable pocket builder.
To create a new instance of this class, use NXOpen::Tooling::ReusablePocketCollection::CreateReusablePocketBuilder
Default values.
Property | Value |
---|---|
AutoTarget |
true |
ThreadHole |
false |
Created in NX7.5.0.
void NXOpen::Tooling::ReusablePocketBuilder::AddTargetBody | ( | NXOpen::NXObject * | component, |
NXOpen::NXObject * | targetBody | ||
) |
Adds target body.
Created in NX7.5.0.
License requirements : None
component | Component to which target body is added |
targetBody | Target body |
void NXOpen::Tooling::ReusablePocketBuilder::AddToolComponent | ( | NXOpen::NXObject * | component | ) |
Adds tool component.
Created in NX7.5.0.
License requirements : None
component | Tool component |
bool NXOpen::Tooling::ReusablePocketBuilder::AutoTarget | ( | ) |
Returns the flag specifying whether target is fetched automatically.
If true, the target is fetched automatically, else, the target is fetched manually.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::ReusablePocketBuilder::BreakLink | ( | NXOpen::NXObject * | component | ) |
Breaks link.
Created in NX8.0.0.
License requirements : None
component | Component to which link is broke |
void NXOpen::Tooling::ReusablePocketBuilder::CreatePocket | ( | NXOpen::NXObject * | component | ) |
Creates pocket.
Created in NX7.5.0.
License requirements : None
component | Component to which pocket is created |
void NXOpen::Tooling::ReusablePocketBuilder::DeletePocket | ( | NXOpen::NXObject * | component | ) |
Deletes pocket.
Created in NX7.5.0.
License requirements : None
component | Component to which pocket is deleted |
void NXOpen::Tooling::ReusablePocketBuilder::RecreateHoleSeries | ( | NXOpen::NXObject * | component, |
NXOpen::NXObject * | feature | ||
) |
Recreates hole series if hole feature is updated.
Created in NX7.5.0.
License requirements : None
component | Component to recreate hole series |
feature | Feature to be recreated |
void NXOpen::Tooling::ReusablePocketBuilder::RemoveTargetBody | ( | NXOpen::NXObject * | component, |
NXOpen::NXObject * | targetBody | ||
) |
Removes target body.
Created in NX7.5.0.
License requirements : None
component | Component to which target body is removed |
targetBody | Target body |
void NXOpen::Tooling::ReusablePocketBuilder::RemoveToolComponent | ( | NXOpen::NXObject * | component | ) |
Removes tool component.
Created in NX7.5.0.
License requirements : None
component | Tool component to remove |
void NXOpen::Tooling::ReusablePocketBuilder::SetAutoTarget | ( | bool | autoTarget | ) |
Sets the flag specifying whether target is fetched automatically.
If true, the target is fetched automatically, else, the target is fetched manually.
Created in NX7.5.0.
License requirements : None
autoTarget | autotarget |
void NXOpen::Tooling::ReusablePocketBuilder::SetCounterboreDiameter | ( | NXOpen::NXObject * | component, |
double | counterboreDiameter | ||
) |
Sets counterbore diameter for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which counterbore diameter is set |
counterboreDiameter | C-Bore diameter for hole series |
void NXOpen::Tooling::ReusablePocketBuilder::SetCountersunkDiameter | ( | NXOpen::NXObject * | component, |
double | countersunkDiameter | ||
) |
Sets countersunk diameter for hole series.
Created in NX8.0.0.
License requirements : None
component | Component to which countersunk diameter is set |
countersunkDiameter | C-Sink diameter for hole series |
void NXOpen::Tooling::ReusablePocketBuilder::SetDiameter | ( | NXOpen::NXObject * | component, |
double | diameter | ||
) |
Sets diameter for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which diameter is set |
diameter | Diameter for hole series |
void NXOpen::Tooling::ReusablePocketBuilder::SetFit | ( | NXOpen::NXObject * | component, |
const NXString & | fit | ||
) |
Sets fit for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which fit is set |
fit | Hole series fit NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetFit | ( | NXOpen::NXObject * | component, |
const char * | fit | ||
) |
Sets fit for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which fit is set |
fit | Hole series fit NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetForm | ( | NXOpen::NXObject * | component, |
const NXString & | form | ||
) |
Sets form for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which form is set |
form | Hole series form NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetForm | ( | NXOpen::NXObject * | component, |
const char * | form | ||
) |
Sets form for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which form is set |
form | Hole series form NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetHoleType | ( | NXOpen::NXObject * | component, |
NXOpen::Tooling::ReusablePocketBuilder::Hole | holeType | ||
) |
Sets hole type.
Created in NX7.5.0.
License requirements : None
component | Component to which hole type is set |
holeType | Hole type |
void NXOpen::Tooling::ReusablePocketBuilder::SetReference | ( | NXOpen::NXObject * | component, |
const NXString & | reference | ||
) |
Sets reference set.
Created in NX7.5.0.
License requirements : None
component | Component to which reference is set |
reference | Reference set with cut body NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetReference | ( | NXOpen::NXObject * | component, |
const char * | reference | ||
) |
Sets reference set.
Created in NX7.5.0.
License requirements : None
component | Component to which reference is set |
reference | Reference set with cut body NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetScrewType | ( | NXOpen::NXObject * | component, |
const NXString & | screwType | ||
) |
Sets screw type for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which screw type is set |
screwType | Hole series screw type NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetScrewType | ( | NXOpen::NXObject * | component, |
const char * | screwType | ||
) |
Sets screw type for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which screw type is set |
screwType | Hole series screw type NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetStandard | ( | NXOpen::NXObject * | component, |
const NXString & | standard | ||
) |
Sets standard for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which standard is set |
standard | Hole series standard NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetStandard | ( | NXOpen::NXObject * | component, |
const char * | standard | ||
) |
Sets standard for hole series.
Created in NX7.5.0.
License requirements : None
component | Component to which standard is set |
standard | Hole series standard NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Tooling::ReusablePocketBuilder::SetThreadHole | ( | bool | threadHole | ) |
Sets the flag specifying whether thread hole is used.
If true, thread hole is used, else, screw clearance hole is used.
Created in NX7.5.0.
License requirements : None
threadHole | threadhole |
bool NXOpen::Tooling::ReusablePocketBuilder::ThreadHole | ( | ) |
Returns the flag specifying whether thread hole is used.
If true, thread hole is used, else, screw clearance hole is used.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::ReusablePocketBuilder::VerifyHoleSeries | ( | NXOpen::NXObject * | component | ) |
Verifies hole series parameters.
Created in NX7.5.0.
License requirements : None
component | Component to verify hole series parameters |