NX Open C++ Reference Guide
|
Represents a NXOpen::SketchIntersectionCurve builder
To obtain an instance of this class use NXOpen::SketchCollection::CreateIntersectionCurveBuilder .
More...
Public Member Functions | |
void | AlternateSolution (int solutionIndex) |
Method to get the alternate solution corresponding to solutionIndex Created in NX5.0.0. More... | |
double | AngleTolerance () |
Returns the angular tolerance Created in NX5.0.0. More... | |
void | CollectorUpdated () |
This method needs to be called whenever the number of faces to intersect changes Created in NX5.0.0. More... | |
NXOpen::GeometricUtilities::CurveFitOptions * | CurveFitMethod () |
Returns the curve fit method Created in NX5.0.0. More... | |
void | CurveFitMethodUpdated () |
This method needs to be called whenever the curve fit options changes Created in NX5.0.0. More... | |
double | DistanceTolerance () |
Returns the distance tolerance Created in NX5.0.0. More... | |
NXOpen::ScCollector * | FaceCollector () |
Returns the faces to intersect Created in NX5.0.0. More... | |
bool | IgnoreHoles () |
Returns the ignore holes option Created in NX5.0.0. More... | |
bool | JoinCurves () |
Returns the join curves option Created in NX5.0.0. More... | |
void | SetAngleTolerance (double angleTolerance) |
Sets the angular tolerance Created in NX5.0.0. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance Created in NX5.0.0. More... | |
void | SetIgnoreHoles (bool ignoreHoles) |
Sets the ignore holes option Created in NX5.0.0. More... | |
void | SetJoinCurves (bool joinCurves) |
Sets the join curves option Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::SketchIntersectionCurve builder
To obtain an instance of this class use NXOpen::SketchCollection::CreateIntersectionCurveBuilder .
Default values.
Property | Value |
---|---|
CurveFitMethod.FitOption |
Cubic |
CurveFitMethod.MaximumDegree |
7 |
CurveFitMethod.MaximumSegments |
1 |
Created in NX5.0.0.
void NXOpen::SketchIntersectionCurveBuilder::AlternateSolution | ( | int | solutionIndex | ) |
Method to get the alternate solution corresponding to solutionIndex
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
solutionIndex | solutionindex |
double NXOpen::SketchIntersectionCurveBuilder::AngleTolerance | ( | ) |
Returns the angular tolerance
Created in NX5.0.0.
License requirements : None
void NXOpen::SketchIntersectionCurveBuilder::CollectorUpdated | ( | ) |
This method needs to be called whenever the number of faces to intersect changes
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
NXOpen::GeometricUtilities::CurveFitOptions* NXOpen::SketchIntersectionCurveBuilder::CurveFitMethod | ( | ) |
Returns the curve fit method
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
void NXOpen::SketchIntersectionCurveBuilder::CurveFitMethodUpdated | ( | ) |
This method needs to be called whenever the curve fit options changes
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
double NXOpen::SketchIntersectionCurveBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance
Created in NX5.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::SketchIntersectionCurveBuilder::FaceCollector | ( | ) |
Returns the faces to intersect
Created in NX5.0.0.
License requirements : None
bool NXOpen::SketchIntersectionCurveBuilder::IgnoreHoles | ( | ) |
Returns the ignore holes option
Created in NX5.0.0.
License requirements : None
bool NXOpen::SketchIntersectionCurveBuilder::JoinCurves | ( | ) |
Returns the join curves option
Created in NX5.0.0.
License requirements : None
void NXOpen::SketchIntersectionCurveBuilder::SetAngleTolerance | ( | double | angleTolerance | ) |
Sets the angular tolerance
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
angleTolerance | angle tolerance |
void NXOpen::SketchIntersectionCurveBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
distanceTolerance | distance tolerance |
void NXOpen::SketchIntersectionCurveBuilder::SetIgnoreHoles | ( | bool | ignoreHoles | ) |
Sets the ignore holes option
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
ignoreHoles | ignore holes |
void NXOpen::SketchIntersectionCurveBuilder::SetJoinCurves | ( | bool | joinCurves | ) |
Sets the join curves option
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
joinCurves | join curves |