NX Open C++ Reference Guide
|
Represents a NXOpen::SketchConstraint builder
To create a new instance of this class, use NXOpen::SketchCollection::CreateConstraintBuilder
Created in NX8.5.0.
More...
Public Member Functions | |
NXOpen::SelectNXObject * | Centerline () |
Returns the centerline for a symmetric constraint type Created in NX8.5.0. More... | |
NXOpen::SketchConstraintBuilder::Constraint | ConstraintType () |
Returns the constraint type Created in NX8.5.0. More... | |
NXOpen::SelectNXObjectList * | GeometryToConstrain () |
Returns the geometries to be constrained Created in NX8.5.0. More... | |
NXOpen::SelectNXObject * | GeometryToConstrainTo () |
Returns the secondary geometries to be constrained Created in NX8.5.0. More... | |
bool | MakeReference () |
Returns the flag specifying whether or not to make the centerline reference geometry Created in NX8.5.0. More... | |
void | SetConstraintType (NXOpen::SketchConstraintBuilder::Constraint constraintType) |
Sets the constraint type Created in NX8.5.0. More... | |
void | SetMakeReference (bool makeReference) |
Sets the flag specifying whether or not to make the centerline reference geometry Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::SketchConstraint builder
To create a new instance of this class, use NXOpen::SketchCollection::CreateConstraintBuilder
Created in NX8.5.0.
the types of the constraint
NXOpen::SelectNXObject* NXOpen::SketchConstraintBuilder::Centerline | ( | ) |
Returns the centerline for a symmetric constraint type
Created in NX8.5.0.
License requirements : None
NXOpen::SketchConstraintBuilder::Constraint NXOpen::SketchConstraintBuilder::ConstraintType | ( | ) |
Returns the constraint type
Created in NX8.5.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::SketchConstraintBuilder::GeometryToConstrain | ( | ) |
Returns the geometries to be constrained
Created in NX8.5.0.
License requirements : None
NXOpen::SelectNXObject* NXOpen::SketchConstraintBuilder::GeometryToConstrainTo | ( | ) |
Returns the secondary geometries to be constrained
Created in NX8.5.0.
License requirements : None
bool NXOpen::SketchConstraintBuilder::MakeReference | ( | ) |
Returns the flag specifying whether or not to make the centerline reference geometry
Created in NX8.5.0.
License requirements : None
void NXOpen::SketchConstraintBuilder::SetConstraintType | ( | NXOpen::SketchConstraintBuilder::Constraint | constraintType | ) |
Sets the constraint type
Created in NX8.5.0.
License requirements : None
constraintType | constrainttype |
void NXOpen::SketchConstraintBuilder::SetMakeReference | ( | bool | makeReference | ) |
Sets the flag specifying whether or not to make the centerline reference geometry
Created in NX8.5.0.
License requirements : None
makeReference | makereference |