NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::SketchConicBuilder Class Reference

Represents a NXOpen::SketchConicBuilder builder
To create a new instance of this class, use NXOpen::SketchCollection::CreateSketchConicBuilder
Default values. More...

Inheritance diagram for NXOpen::SketchConicBuilder:
NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

NXOpen::PointControlPoint ()
 Returns the control point
Created in NX6.0.0. More...
 
NXOpen::PointEndPoint ()
 Returns the end point
Created in NX6.0.0. More...
 
double Rho ()
 Returns the Rho value
Created in NX6.0.0. More...
 
void SetControlPoint (NXOpen::Point *controlPoint)
 Sets the control point
Created in NX6.0.0. More...
 
void SetEndPoint (NXOpen::Point *endPoint)
 Sets the end point
Created in NX6.0.0. More...
 
void SetRho (double rho)
 Sets the Rho value
Created in NX6.0.0. More...
 
void SetStartPoint (NXOpen::Point *startPoint)
 Sets the start point
Created in NX6.0.0. More...
 
NXOpen::PointStartPoint ()
 Returns the start point
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::SketchConicBuilder builder
To create a new instance of this class, use NXOpen::SketchCollection::CreateSketchConicBuilder
Default values.

Property Value

Rho

0.5


Created in NX6.0.0.

Member Function Documentation

NXOpen::Point* NXOpen::SketchConicBuilder::ControlPoint ( )

Returns the control point
Created in NX6.0.0.



License requirements : None

NXOpen::Point* NXOpen::SketchConicBuilder::EndPoint ( )

Returns the end point
Created in NX6.0.0.



License requirements : None

double NXOpen::SketchConicBuilder::Rho ( )

Returns the Rho value
Created in NX6.0.0.



License requirements : None

void NXOpen::SketchConicBuilder::SetControlPoint ( NXOpen::Point controlPoint)

Sets the control point
Created in NX6.0.0.



License requirements : None

Parameters
controlPointcontrolpoint
void NXOpen::SketchConicBuilder::SetEndPoint ( NXOpen::Point endPoint)

Sets the end point
Created in NX6.0.0.



License requirements : None

Parameters
endPointendpoint
void NXOpen::SketchConicBuilder::SetRho ( double  rho)

Sets the Rho value
Created in NX6.0.0.



License requirements : None

Parameters
rhorho
void NXOpen::SketchConicBuilder::SetStartPoint ( NXOpen::Point startPoint)

Sets the start point
Created in NX6.0.0.



License requirements : None

Parameters
startPointstartpoint
NXOpen::Point* NXOpen::SketchConicBuilder::StartPoint ( )

Returns the start point
Created in NX6.0.0.



License requirements : None


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.