NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Routing::Run objects. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Routing::Run * | CreateRun (const NXString &runId, const NXString &runType, const std::vector< NXOpen::NXObject * > &from, const std::vector< NXOpen::NXObject * > &to, const std::vector< NXOpen::NXObject * > &member) |
Creates a fully defined NXOpen::Routing::Run object whose "From" item(s), "To" item(s), and "Member" item(s) are assigned to components in the assembly. More... | |
NXOpen::Routing::Run * | CreateRun (const char *runId, const char *runType, const std::vector< NXOpen::NXObject * > &from, const std::vector< NXOpen::NXObject * > &to, const std::vector< NXOpen::NXObject * > &member) |
Creates a fully defined NXOpen::Routing::Run object whose "From" item(s), "To" item(s), and "Member" item(s) are assigned to components in the assembly. More... | |
NXOpen::Routing::Run * | CreateRun (const NXString &runId, const NXString &runType, NXOpen::Routing::CharacteristicList *attributes, const std::vector< NXOpen::Routing::RunItem * > &fromItems, const std::vector< NXOpen::Routing::RunItem * > &toItems, const std::vector< NXOpen::Routing::RunItem * > &memberItems) |
Creates a NXOpen::Routing::Run with items that are not assigned to components in the assembly. More... | |
NXOpen::Routing::Run * | CreateRun (const char *runId, const char *runType, NXOpen::Routing::CharacteristicList *attributes, const std::vector< NXOpen::Routing::RunItem * > &fromItems, const std::vector< NXOpen::Routing::RunItem * > &toItems, const std::vector< NXOpen::Routing::RunItem * > &memberItems) |
Creates a NXOpen::Routing::Run with items that are not assigned to components in the assembly. More... | |
NXOpen::Routing::Run * | CreateRun (const NXString &runId, const NXString &runType, NXOpen::Routing::CharacteristicList *attributes) |
Creates an empty NXOpen::Routing::Run using just a unique Run identifier and a type. More... | |
NXOpen::Routing::Run * | CreateRun (const char *runId, const char *runType, NXOpen::Routing::CharacteristicList *attributes) |
Creates an empty NXOpen::Routing::Run using just a unique Run identifier and a type. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
std::vector< NXOpen::NXObject * > | FindPath (const std::vector< NXOpen::NXObject * > &source, const std::vector< NXOpen::NXObject * > &target) |
Find a run path connecting all input From items to the To items. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Routing::Run objects.
To obtain an instance of this class, refer to NXOpen::Routing::RouteManager
Created in NX4.0.0.
iterator NXOpen::Routing::RunCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Routing::Run* NXOpen::Routing::RunCollection::CreateRun | ( | const NXString & | runId, |
const NXString & | runType, | ||
const std::vector< NXOpen::NXObject * > & | from, | ||
const std::vector< NXOpen::NXObject * > & | to, | ||
const std::vector< NXOpen::NXObject * > & | member | ||
) |
Creates a fully defined NXOpen::Routing::Run object whose "From" item(s), "To" item(s), and "Member" item(s) are assigned to components in the assembly.
runId | Unique identifier of the Run NOTE: The full Unicode character set is not supported for this parameter. |
runType | Type of the Run NOTE: The full Unicode character set is not supported for this parameter. |
from | Array of "From" items. Must be NXOpen::Routing::Port , NXOpen::Routing::Run or NXOpen::Routing::ControlPoint |
to | Array of "To" items. Must be NXOpen::Routing::Port , NXOpen::Routing::Run or NXOpen::Routing::ControlPoint |
member | Array of "Member" items. Must be NXOpen::Assemblies::Component , NXOpen::Routing::ISegment or Routing.Stock |
NXOpen::Routing::Run* NXOpen::Routing::RunCollection::CreateRun | ( | const char * | runId, |
const char * | runType, | ||
const std::vector< NXOpen::NXObject * > & | from, | ||
const std::vector< NXOpen::NXObject * > & | to, | ||
const std::vector< NXOpen::NXObject * > & | member | ||
) |
Creates a fully defined NXOpen::Routing::Run object whose "From" item(s), "To" item(s), and "Member" item(s) are assigned to components in the assembly.
runId | Unique identifier of the Run NOTE: The full Unicode character set is not supported for this parameter. |
runType | Type of the Run NOTE: The full Unicode character set is not supported for this parameter. |
from | Array of "From" items. Must be NXOpen::Routing::Port , NXOpen::Routing::Run or NXOpen::Routing::ControlPoint |
to | Array of "To" items. Must be NXOpen::Routing::Port , NXOpen::Routing::Run or NXOpen::Routing::ControlPoint |
member | Array of "Member" items. Must be NXOpen::Assemblies::Component , NXOpen::Routing::ISegment or Routing.Stock |
NXOpen::Routing::Run* NXOpen::Routing::RunCollection::CreateRun | ( | const NXString & | runId, |
const NXString & | runType, | ||
NXOpen::Routing::CharacteristicList * | attributes, | ||
const std::vector< NXOpen::Routing::RunItem * > & | fromItems, | ||
const std::vector< NXOpen::Routing::RunItem * > & | toItems, | ||
const std::vector< NXOpen::Routing::RunItem * > & | memberItems | ||
) |
Creates a NXOpen::Routing::Run with items that are not assigned to components in the assembly.
runId | Unique identifier of the Run NOTE: The full Unicode character set is not supported for this parameter. |
runType | Type of the Run NOTE: The full Unicode character set is not supported for this parameter. |
attributes | Run attributes |
fromItems | Array of "From" items. |
toItems | Array of "To" items. |
memberItems | Array of "Member" items. |
NXOpen::Routing::Run* NXOpen::Routing::RunCollection::CreateRun | ( | const char * | runId, |
const char * | runType, | ||
NXOpen::Routing::CharacteristicList * | attributes, | ||
const std::vector< NXOpen::Routing::RunItem * > & | fromItems, | ||
const std::vector< NXOpen::Routing::RunItem * > & | toItems, | ||
const std::vector< NXOpen::Routing::RunItem * > & | memberItems | ||
) |
Creates a NXOpen::Routing::Run with items that are not assigned to components in the assembly.
runId | Unique identifier of the Run NOTE: The full Unicode character set is not supported for this parameter. |
runType | Type of the Run NOTE: The full Unicode character set is not supported for this parameter. |
attributes | Run attributes |
fromItems | Array of "From" items. |
toItems | Array of "To" items. |
memberItems | Array of "Member" items. |
NXOpen::Routing::Run* NXOpen::Routing::RunCollection::CreateRun | ( | const NXString & | runId, |
const NXString & | runType, | ||
NXOpen::Routing::CharacteristicList * | attributes | ||
) |
Creates an empty NXOpen::Routing::Run using just a unique Run identifier and a type.
runId | Unique identifier of the Run NOTE: The full Unicode character set is not supported for this parameter. |
runType | Type of the Run NOTE: The full Unicode character set is not supported for this parameter. |
attributes | Run attributes |
NXOpen::Routing::Run* NXOpen::Routing::RunCollection::CreateRun | ( | const char * | runId, |
const char * | runType, | ||
NXOpen::Routing::CharacteristicList * | attributes | ||
) |
Creates an empty NXOpen::Routing::Run using just a unique Run identifier and a type.
runId | Unique identifier of the Run NOTE: The full Unicode character set is not supported for this parameter. |
runType | Type of the Run NOTE: The full Unicode character set is not supported for this parameter. |
attributes | Run attributes |
iterator NXOpen::Routing::RunCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
std::vector<NXOpen::NXObject *> NXOpen::Routing::RunCollection::FindPath | ( | const std::vector< NXOpen::NXObject * > & | source, |
const std::vector< NXOpen::NXObject * > & | target | ||
) |
Find a run path connecting all input From items to the To items.
source | Array of from items. Must be NXOpen::Routing::Port , NXOpen::Routing::Run or NXOpen::Routing::ControlPoint |
target | Array of to items. Must be NXOpen::Routing::Port , NXOpen::Routing::Run or NXOpen::Routing::ControlPoint |
tag_t NXOpen::Routing::RunCollection::Tag | ( | ) | const |
Returns the tag of this object.