NX Open C++ Reference Guide
|
Builder for creating a collision free path between points. More...
Public Member Functions | |
void | AssignExtension (NXOpen::Point *point, const NXOpen::Vector3d &direction, double backValue, double fwdValue) |
Assigns a direction as well as a forward and backward distance to the given point. More... | |
NXOpen::Expression * | Clearance () |
Returns the obstacle clearance value. More... | |
int | MaximumNumberOfBends () |
Returns the maximum number of bends in a path. More... | |
NXOpen::Expression * | MinimumStraightLength () |
Returns the minimum straight length value. More... | |
NXOpen::ErrorList * | PathErrors () |
Returns the errors associated with this path. More... | |
NXOpen::Routing::LinearPathSettings * | PathSettings () |
Returns the linear path settings for this path. More... | |
NXOpen::PointList * | PointList () |
Returns the list of goal path points. More... | |
int | Seed () |
Returns the seed number to use for the random number generator. More... | |
void | SetMaximumNumberOfBends (int maximumNumberOfBends) |
Sets the maximum number of bends in a path. More... | |
void | SetPathSettings (NXOpen::Routing::LinearPathSettings *pathSettings) |
Sets the linear path settings for this path. More... | |
void | SetSeed (int seed) |
Sets the seed number to use for the random number generator. More... | |
void | SetStockSettings (NXOpen::Routing::PathStockBuilder *stockBuilder) |
Sets the stock settings for this path. More... | |
NXOpen::Routing::PathStockBuilder * | StockSettings () |
Returns the stock settings for this path. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for creating a collision free path between points.
This builder takes a list of points and a stock and builds a collision-free path through those points. The built path is created as linear segments with bend corners (or elbows) depending on the settings chosen by the user (NXOpen::Routing::LinearPathSettings )).
After invoking the commit method, invoke the NXOpen::Routing::QuickPathBuilder::PathErrors method to find out which sections between points contained errors.
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateQuickPathBuilder
Default values.
Property | Value |
---|---|
Clearance.Value |
0.0 (millimeters part), 0.0 (inches part) |
MaximumNumberOfBends |
10 |
MinimumStraightLength.Value |
0.0 (millimeters part), 0.0 (inches part) |
PathSettings.LockToSelectedObject |
True |
Created in NX6.0.0.
void NXOpen::Routing::QuickPathBuilder::AssignExtension | ( | NXOpen::Point * | point, |
const NXOpen::Vector3d & | direction, | ||
double | backValue, | ||
double | fwdValue | ||
) |
Assigns a direction as well as a forward and backward distance to the given point.
Quick Path will treat this as a collision-free reserved space and will ensure there is a segment going through the point along the given direction. The forward and backward values define the minimimum starting and ending locations, the path will include those locations but may extend past those locations.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
point | point |
direction | direction |
backValue | back value |
fwdValue | fwd value |
NXOpen::Expression* NXOpen::Routing::QuickPathBuilder::Clearance | ( | ) |
Returns the obstacle clearance value.
This value specifies the desired minimum distance between the path and obstacles in the assembly. This is a soft constraint so it is possible that the returned path will have sections that violate the clearance value.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
int NXOpen::Routing::QuickPathBuilder::MaximumNumberOfBends | ( | ) |
Returns the maximum number of bends in a path.
This value specifies the desired maximum number of bends. This is a soft constraint so it is possible that the returned path may have more than this number of bends. The number must be >= 0.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen::Expression* NXOpen::Routing::QuickPathBuilder::MinimumStraightLength | ( | ) |
Returns the minimum straight length value.
This value specifies the desired minimum value between bend corner points. This is a soft constraint so it is possible that the returned path will have sections that violate the minimum straight length.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen::ErrorList* NXOpen::Routing::QuickPathBuilder::PathErrors | ( | ) |
Returns the errors associated with this path.
The list will be NULL if the commit method has not been invoked yet.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen::Routing::LinearPathSettings* NXOpen::Routing::QuickPathBuilder::PathSettings | ( | ) |
Returns the linear path settings for this path.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen::PointList* NXOpen::Routing::QuickPathBuilder::PointList | ( | ) |
Returns the list of goal path points.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
int NXOpen::Routing::QuickPathBuilder::Seed | ( | ) |
Returns the seed number to use for the random number generator.
Quick Path uses the random number generator for finding random sample points in space.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
void NXOpen::Routing::QuickPathBuilder::SetMaximumNumberOfBends | ( | int | maximumNumberOfBends | ) |
Sets the maximum number of bends in a path.
This value specifies the desired maximum number of bends. This is a soft constraint so it is possible that the returned path may have more than this number of bends. The number must be >= 0.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
maximumNumberOfBends | maximum number of bends |
void NXOpen::Routing::QuickPathBuilder::SetPathSettings | ( | NXOpen::Routing::LinearPathSettings * | pathSettings | ) |
Sets the linear path settings for this path.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
pathSettings | path settings |
void NXOpen::Routing::QuickPathBuilder::SetSeed | ( | int | seed | ) |
Sets the seed number to use for the random number generator.
Quick Path uses the random number generator for finding random sample points in space.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
seed | seed |
void NXOpen::Routing::QuickPathBuilder::SetStockSettings | ( | NXOpen::Routing::PathStockBuilder * | stockBuilder | ) |
Sets the stock settings for this path.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
stockBuilder | stock builder |
NXOpen::Routing::PathStockBuilder* NXOpen::Routing::QuickPathBuilder::StockSettings | ( | ) |
Returns the stock settings for this path.
Created in NX6.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")