NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Routing::FormboardFrame objects. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Routing::FormboardFrame * | CreateFormboardFrameByRectangle (NXOpen::Point *point, NXOpen::Scalar *height, NXOpen::Scalar *width) |
Creates a NXOpen::Routing::FormboardFrame object using a rectangle defined by a NXOpen::Point object and two NXOpen::Scalar objects that represent the height and width. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Routing::FormboardFrame * | ImportPattern (const NXString &filename, int type, const NXString &frameName, NXOpen::DisplayableObject **group) |
Creates a NXOpen::Routing::FormboardFrame object by importing formboard frame pattern. More... | |
NXOpen::Routing::FormboardFrame * | ImportPattern (const char *filename, int type, const char *frameName, NXOpen::DisplayableObject **group) |
Creates a NXOpen::Routing::FormboardFrame object by importing formboard frame pattern. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Routing::FormboardFrame objects.
To obtain an instance of this class, refer to NXOpen::Routing::RouteManager
Created in NX4.0.0.
iterator NXOpen::Routing::FormboardFrameCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Routing::FormboardFrame* NXOpen::Routing::FormboardFrameCollection::CreateFormboardFrameByRectangle | ( | NXOpen::Point * | point, |
NXOpen::Scalar * | height, | ||
NXOpen::Scalar * | width | ||
) |
Creates a NXOpen::Routing::FormboardFrame object using a rectangle defined by a NXOpen::Point object and two NXOpen::Scalar objects that represent the height and width.
point | Lower left corner |
height | height |
width | width |
iterator NXOpen::Routing::FormboardFrameCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Routing::FormboardFrame* NXOpen::Routing::FormboardFrameCollection::ImportPattern | ( | const NXString & | filename, |
int | type, | ||
const NXString & | frameName, | ||
NXOpen::DisplayableObject ** | group | ||
) |
Creates a NXOpen::Routing::FormboardFrame object by importing formboard frame pattern.
filename | Filename of the file to be imported NOTE: The full Unicode character set is not supported for this parameter. |
type | Type of file imported |
frameName | new name of frame NOTE: The full Unicode character set is not supported for this parameter. |
group | returning the geometry of imported file |
NXOpen::Routing::FormboardFrame* NXOpen::Routing::FormboardFrameCollection::ImportPattern | ( | const char * | filename, |
int | type, | ||
const char * | frameName, | ||
NXOpen::DisplayableObject ** | group | ||
) |
Creates a NXOpen::Routing::FormboardFrame object by importing formboard frame pattern.
filename | Filename of the file to be imported NOTE: The full Unicode character set is not supported for this parameter. |
type | Type of file imported |
frameName | new name of frame NOTE: The full Unicode character set is not supported for this parameter. |
group | returning the geometry of imported file |
tag_t NXOpen::Routing::FormboardFrameCollection::Tag | ( | ) | const |
Returns the tag of this object.