NX Open C++ Reference Guide
|
Represents NXOpen::Routing::Electrical::CablewaysBuilder . More...
Public Member Functions | |
bool | AllowNewCables () |
Returns the allow new cables toggle Created in NX7.5.0. More... | |
NXOpen::Expression * | FillPercentage () |
Returns the fill percentage expression Created in NX7.5.0. More... | |
NXOpen::Routing::RouteObjectCollector * | RouteObjectCollector () |
Returns the route object collector Created in NX7.5.0. More... | |
void | SetAllowNewCables (bool allowNewCables) |
Sets the allow new cables toggle Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents NXOpen::Routing::Electrical::CablewaysBuilder .
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateCablewaysBuilder
Default values.
Property | Value |
---|---|
AllowNewCables |
0 |
FillPercentage.Value |
0 |
Created in NX7.5.0.
bool NXOpen::Routing::Electrical::CablewaysBuilder::AllowNewCables | ( | ) |
Returns the allow new cables toggle
Created in NX7.5.0.
License requirements : routing_cabling ("Routing Cabling")
NXOpen::Expression* NXOpen::Routing::Electrical::CablewaysBuilder::FillPercentage | ( | ) |
Returns the fill percentage expression
Created in NX7.5.0.
License requirements : routing_cabling ("Routing Cabling")
NXOpen::Routing::RouteObjectCollector* NXOpen::Routing::Electrical::CablewaysBuilder::RouteObjectCollector | ( | ) |
Returns the route object collector
Created in NX7.5.0.
License requirements : routing_cabling ("Routing Cabling")
void NXOpen::Routing::Electrical::CablewaysBuilder::SetAllowNewCables | ( | bool | allowNewCables | ) |
Sets the allow new cables toggle
Created in NX7.5.0.
License requirements : routing_cabling ("Routing Cabling")
allowNewCables | allownewcables |