NX Open C++ Reference Guide
|
A Routing Anchor defines a position in a Qualified Routing component part. More...
Public Member Functions | |
virtual void | DeleteCharacterstics (NXOpen::Routing::CharacteristicList *values) |
Removes the input list of characteristics from this object. More... | |
virtual NXOpen::Routing::CharacteristicList * | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
virtual NXOpen::Routing::CharacteristicList * | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
virtual int | GetIntegerCharacteristic (const NXString &name) |
Get the value of an integer characteristic associated with the input name. More... | |
virtual int | GetIntegerCharacteristic (const char *name) |
Get the value of an integer characteristic associated with the input name. More... | |
virtual double | GetRealCharacteristic (const NXString &name) |
Get the value of a real characteristic associated with the input name. More... | |
virtual double | GetRealCharacteristic (const char *name) |
Get the value of a real characteristic associated with the input name. More... | |
std::vector < NXOpen::Routing::Stock * > | GetStock () |
Returns the stock(s) to which an Anchor belongs. More... | |
NXOpen::Routing::StockData * | GetStockData () |
Returns the stock data to which an Anchor belongs. More... | |
virtual NXString | GetStringCharacteristic (const NXString &name) |
Get the value of a string characteristic associated with the input name. More... | |
virtual NXString | GetStringCharacteristic (const char *name) |
Get the value of a string characteristic associated with the input name. More... | |
virtual NXOpen::Point * | Point () |
Returns the NXOpen::Point that specifies the location of the NXOpen::Routing::IRoutePosition object. More... | |
virtual NXOpen::Point3d | Position () |
Returns the current location of the object in ABS coordinates. More... | |
virtual void | SetCharacteristic (const NXString &name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
virtual void | SetCharacteristic (const char *name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
virtual void | SetCharacteristic (const NXString &name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
virtual void | SetCharacteristic (const char *name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
virtual void | SetCharacteristic (const NXString &name, const NXString &value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
virtual void | SetCharacteristic (const char *name, const char *value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
virtual void | SetCharacteristics (NXOpen::Routing::CharacteristicList *values) |
Set all of the characteristics values on this object. More... | |
virtual void | SetPoint (NXOpen::Point *point) |
Sets the NXOpen::Point that specifies the location of the NXOpen::Routing::IRoutePosition object. More... | |
virtual void | SetPosition (const NXOpen::Point3d &position) |
Sets the current location of the object in ABS coordinates. More... | |
Public Member Functions inherited from NXOpen::SmartObject | |
void | Evaluate () |
Evaluate a smart object. More... | |
void | RemoveParameters () |
Removes the smart object parameters. More... | |
void | ReplaceParameters (NXOpen::SmartObject *otherSo) |
Edit a smart object by replacing its parameters using parameters of other smart object of the same class. More... | |
void | SetVisibility (NXOpen::SmartObject::VisibilityOption visibility) |
Sets the visibility. More... | |
NXOpen::SmartObject::UpdateOption | Update () |
Returns the update option. More... | |
NXOpen::SmartObject::VisibilityOption | Visibility () |
Returns the visibility. More... | |
Public Member Functions inherited from NXOpen::DisplayableObject | |
void | Blank () |
Blanks the object. More... | |
int | Color () |
Returns the color of the object. More... | |
void | Highlight () |
Highlights the object. More... | |
bool | IsBlanked () |
Returns the blank status of this object. More... | |
int | Layer () |
Returns the layer that the object is in. More... | |
NXOpen::DisplayableObject::ObjectFont | LineFont () |
Returns the line font of the object. More... | |
NXOpen::DisplayableObject::ObjectWidth | LineWidth () |
Returns the line width of the object. More... | |
NXOpen::Point3d | NameLocation () |
Returns the location of the object's name. More... | |
void | RedisplayObject () |
Redisplays the object in all views. More... | |
void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
void | SetColor (int color) |
Sets the color of the object. More... | |
void | SetLayer (int layer) |
Sets the layer that the object is in. More... | |
void | SetLineFont (NXOpen::DisplayableObject::ObjectFont font) |
Sets the line font of the object. More... | |
void | SetLineWidth (NXOpen::DisplayableObject::ObjectWidth width) |
Sets the line width of the object. More... | |
void | SetNameLocation (const NXOpen::Point3d &location) |
Sets the location of the object's name. More... | |
void | Unblank () |
Unblanks the object. More... | |
void | Unhighlight () |
Unhighlights the object. More... | |
Public Member Functions inherited from NXOpen::NXObject | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type) |
Deletes all attributes of a specific type. More... | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const NXString &title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const char *title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttributes (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetAttributeTitlesByType (NXOpen::NXObject::AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
bool | GetBooleanUserAttribute (const NXString &title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
bool | GetBooleanUserAttribute (const char *title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
int | GetIntegerAttribute (const NXString &title) |
Gets an integer attribute by title. More... | |
int | GetIntegerAttribute (const char *title) |
Gets an integer attribute by title. More... | |
int | GetIntegerUserAttribute (const NXString &title, int index) |
Gets an integer attribute by Title and array Index. More... | |
int | GetIntegerUserAttribute (const char *title, int index) |
Gets an integer attribute by Title and array Index. More... | |
double | GetRealAttribute (const NXString &title) |
Gets a real attribute by title. More... | |
double | GetRealAttribute (const char *title) |
Gets a real attribute by title. More... | |
double | GetRealUserAttribute (const NXString &title, int index) |
Gets a real attribute by Title and array Index. More... | |
double | GetRealUserAttribute (const char *title, int index) |
Gets a real attribute by Title and array Index. More... | |
NXString | GetReferenceAttribute (const NXString &title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetReferenceAttribute (const char *title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetStringAttribute (const NXString &title) |
Gets a string attribute value by title. More... | |
NXString | GetStringAttribute (const char *title) |
Gets a string attribute value by title. More... | |
NXString | GetStringUserAttribute (const NXString &title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetStringUserAttribute (const char *title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const NXString &title) |
Gets a time attribute by title. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const char *title) |
Gets a time attribute by title. More... | |
NXString | GetTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXString | GetTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const NXString &title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const char *title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
NXString | GetUserAttributeAsString (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
NXString | GetUserAttributeAsString (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
bool | GetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
bool | GetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
std::vector< NXString > | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
int | GetUserAttributeSize (const NXString &title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
int | GetUserAttributeSize (const char *title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
std::vector< NXOpen::NXObject * > | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
bool | HasUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
bool | HasUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
void | SetAttribute (const NXString &title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const char *title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const NXString &title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const char *title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const NXString &title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const char *title, const char *value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const char *title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const NXString &title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const NXString &title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const char *title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const char *title, const char *value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetReferenceAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const char *title, const char *value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXOpen::NXObject::AttributeInformation &info, NXOpen::Update::Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
void | SetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::SmartObject | |
enum | UpdateOption { UpdateOptionDontUpdate, UpdateOptionWithinModeling, UpdateOptionAfterModeling, UpdateOptionAfterParentBody, UpdateOptionMixed } |
Specifies when the smart object updates. More... | |
enum | VisibilityOption { VisibilityOptionInvisible, VisibilityOptionVisible, VisibilityOptionVisibleIfParentInvisible } |
Specifies the smart object visibility. More... | |
A Routing Anchor defines a position in a Qualified Routing component part.
In a fitting part, the anchor provides an placement point used by Place Part to position the component into an assembly. In a stock profile part, anchors provide an alternate position at which the cross section may be located with respect to the segment it is swept along.
To create a new instance of this class, use NXOpen::Routing::AnchorCollection::CreateAnchor
Created in NX4.0.0.
|
virtual |
Removes the input list of characteristics from this object.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
values | values |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Get all of the characteristics values on the this object.
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Returns the destination characteristics from the input object.
Retrieves the description of which destination characteristics to read from the application view and then reads those destination characteristics from the object
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Get the value of an integer characteristic associated with the input name.
name | NOTE: The full Unicode character set is not supported for this parameter. |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Get the value of an integer characteristic associated with the input name.
name | NOTE: The full Unicode character set is not supported for this parameter. |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Get the value of a real characteristic associated with the input name.
name | NOTE: The full Unicode character set is not supported for this parameter. |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Get the value of a real characteristic associated with the input name.
name | NOTE: The full Unicode character set is not supported for this parameter. |
Implements NXOpen::Routing::ICharacteristic.
std::vector<NXOpen::Routing::Stock *> NXOpen::Routing::Anchor::GetStock | ( | ) |
Returns the stock(s) to which an Anchor belongs.
NXOpen::Routing::StockData* NXOpen::Routing::Anchor::GetStockData | ( | ) |
Returns the stock data to which an Anchor belongs.
Get the value of a string characteristic associated with the input name.
name | NOTE: The full Unicode character set is not supported for this parameter. |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Get the value of a string characteristic associated with the input name.
name | NOTE: The full Unicode character set is not supported for this parameter. |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Returns the NXOpen::Point that specifies the location of the NXOpen::Routing::IRoutePosition object.
A NULL object indicates that this object is not associated to any point.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
Implements NXOpen::Routing::IRoutePosition.
|
virtual |
Returns the current location of the object in ABS coordinates.
This value is overridden by the coordinates of the point associated with this object.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
Implements NXOpen::Routing::IRoutePosition.
|
virtual |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to integer if it's type is not integer.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
name | NOTE: The full Unicode character set is not supported for this parameter. |
value | value |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to integer if it's type is not integer.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
name | NOTE: The full Unicode character set is not supported for this parameter. |
value | value |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to real if it's type is not real.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
name | NOTE: The full Unicode character set is not supported for this parameter. |
value | value |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to real if it's type is not real.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
name | NOTE: The full Unicode character set is not supported for this parameter. |
value | value |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to string if it's type is not string.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
name | NOTE: The full Unicode character set is not supported for this parameter. |
value | NOTE: The full Unicode character set is not supported for this parameter. |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to string if it's type is not string.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
name | NOTE: The full Unicode character set is not supported for this parameter. |
value | NOTE: The full Unicode character set is not supported for this parameter. |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Set all of the characteristics values on this object.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
values | values |
Implements NXOpen::Routing::ICharacteristic.
|
virtual |
Sets the NXOpen::Point that specifies the location of the NXOpen::Routing::IRoutePosition object.
A NULL object indicates that this object is not associated to any point.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
point | New location of object in ABS coordinates |
Implements NXOpen::Routing::IRoutePosition.
|
virtual |
Sets the current location of the object in ABS coordinates.
This value is overridden by the coordinates of the point associated with this object.
Created in NX4.0.0.
License requirements : routing_base ("Routing Basic")
position | New location of object in ABS coordinates |
Implements NXOpen::Routing::IRoutePosition.