NX Open C++ Reference Guide
|
This class creates Replace expressions from the source part to the current work part via the naming rule defined. More...
Public Member Functions | |
NXString | CurrentString () |
Returns the current string. More... | |
NXString | ReplaceString () |
Returns the replace string. More... | |
void | SetCurrentString (const NXString ¤tString) |
Sets the current string. More... | |
void | SetCurrentString (const char *currentString) |
Sets the current string. More... | |
void | SetReplaceString (const NXString &replaceString) |
Sets the replace string. More... | |
void | SetReplaceString (const char *replaceString) |
Sets the replace string. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class creates Replace expressions from the source part to the current work part via the naming rule defined.
To create a new instance of this class, use NXOpen::ExpressionCollection::CreateReplaceExpressionsBuilder
Created in NX10.0.0.
NXString NXOpen::ReplaceExpressionsBuilder::CurrentString | ( | ) |
Returns the current string.
This string is used as the replaced string.
Created in NX10.0.0.
License requirements : None
NXString NXOpen::ReplaceExpressionsBuilder::ReplaceString | ( | ) |
Returns the replace string.
This string replaces the current string.
Created in NX10.0.0.
License requirements : None
void NXOpen::ReplaceExpressionsBuilder::SetCurrentString | ( | const NXString & | currentString | ) |
Sets the current string.
This string is used as the replaced string.
Created in NX10.0.0.
License requirements : None
currentString | currentstring |
void NXOpen::ReplaceExpressionsBuilder::SetCurrentString | ( | const char * | currentString | ) |
Sets the current string.
This string is used as the replaced string.
Created in NX10.0.0.
License requirements : None
currentString | currentstring |
void NXOpen::ReplaceExpressionsBuilder::SetReplaceString | ( | const NXString & | replaceString | ) |
Sets the replace string.
This string replaces the current string.
Created in NX10.0.0.
License requirements : None
replaceString | replacestring |
void NXOpen::ReplaceExpressionsBuilder::SetReplaceString | ( | const char * | replaceString | ) |
Sets the replace string.
This string replaces the current string.
Created in NX10.0.0.
License requirements : None
replaceString | replacestring |