NX Open C++ Reference Guide
|
Represents the set of sketch preferences applicable on NXOpen::Sketch object
To obtain an instance of this class, refer to NXOpen::Sketch
Created in NX3.0.0.
More...
Public Types | |
enum | DimensionLabelType { DimensionLabelTypeExpression, DimensionLabelTypeName, DimensionLabelTypeValue } |
Describes the different options for displaying dimension labels. More... | |
Public Member Functions | |
void | ApplySketchPreferences (int dimDisplayFlag) |
Applies sketch preferences set by user. More... | |
double | ConstraintSymbolSize () |
Returns the constraint symbol size Created in NX8.5.0. More... | |
bool | ContinuousAutoDimensioningSetting () |
Returns the option to set continuous auto dimensioning in a sketch on or off. More... | |
bool | CreateInferredConstraints () |
Returns the option to control if inferred constraints are automatically created when curves and points are created in the sketch. More... | |
NXOpen::Preferences::SketchPreferences::DimensionLabelType | DimensionLabel () |
Returns the dimension label. More... | |
bool | DisplayObjectColor () |
Returns the toggle that controls whether objects are displayed in their actual color in sketch Created in NX4.0.0. More... | |
bool | DisplayObjectName () |
Returns the toggle that controls whether objects are displayed with their names in sketch Created in NX9.0.0. More... | |
double | FixedTextSize () |
Returns the fixed text size. More... | |
void | SetConstraintSymbolSize (double constraintSize) |
Sets the constraint symbol size Created in NX8.5.0. More... | |
void | SetContinuousAutoDimensioningSetting (bool autoDim) |
Sets the option to set continuous auto dimensioning in a sketch on or off. More... | |
void | SetCreateInferredConstraints (bool createInferredConstraints) |
Sets the option to control if inferred constraints are automatically created when curves and points are created in the sketch. More... | |
void | SetDimensionLabel (NXOpen::Preferences::SketchPreferences::DimensionLabelType dimensionLabel) |
Sets the dimension label. More... | |
void | SetDisplayObjectColor (bool displayObjectColor) |
Sets the toggle that controls whether objects are displayed in their actual color in sketch Created in NX4.0.0. More... | |
void | SetDisplayObjectName (bool displayObjectName) |
Sets the toggle that controls whether objects are displayed with their names in sketch Created in NX9.0.0. More... | |
void | SetFixedTextSize (double fixedTextSize) |
Sets the fixed text size. More... | |
void | SetSolvingTolerance (double tolerance) |
Sets the sketch solving tolerance. More... | |
void | SetTextSizeFixed (bool textSizeFixed) |
Sets the option that controls if the text size should be fixed. More... | |
void | SetUseSolvingTolerance (bool useTolerance) |
Sets the sketch solving tolerance flag. More... | |
double | SolvingTolerance () |
Returns the sketch solving tolerance. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
bool | TextSizeFixed () |
Returns the option that controls if the text size should be fixed. More... | |
bool | UseSolvingTolerance () |
Returns the sketch solving tolerance flag. More... | |
Represents the set of sketch preferences applicable on NXOpen::Sketch object
To obtain an instance of this class, refer to NXOpen::Sketch
Created in NX3.0.0.
Describes the different options for displaying dimension labels.
void NXOpen::Preferences::SketchPreferences::ApplySketchPreferences | ( | int | dimDisplayFlag | ) |
Applies sketch preferences set by user.
The dimDisplayFlag is the API version of the UI setting of Retain Dimensions which was last available for use in NX 6. The setting still exists in the UI for legacy parts that have a sketch with Retain Dimensions enabled. However, once the setting is turned off, it cannot be turned on again. This functionality is replaced by NXOpen::Annotations::AnnotationManager::MakePmi in an active sketch or NXOpen::Features::EditDimensionBuilder::DisplayAsPmi and NXOpen::Features::EditDimensionBuilder::SetDisplayAsPmi when not in an active sketch.
Created in NX3.0.0.
License requirements : None
dimDisplayFlag | If sketch dimensions are already displayed outside of an active sketch, Set 0 to turn off the display of dimensions outside of the active sketch. |
double NXOpen::Preferences::SketchPreferences::ConstraintSymbolSize | ( | ) |
Returns the constraint symbol size
Created in NX8.5.0.
License requirements : None
bool NXOpen::Preferences::SketchPreferences::ContinuousAutoDimensioningSetting | ( | ) |
Returns the option to set continuous auto dimensioning in a sketch on or off.
If the option is true (On) then the auto dimensioner will be automatically executed right after an individual curve is created in a sketch.
Created in NX7.5.0.
License requirements : None
bool NXOpen::Preferences::SketchPreferences::CreateInferredConstraints | ( | ) |
Returns the option to control if inferred constraints are automatically created when curves and points are created in the sketch.
Created in NX6.0.0.
License requirements : None
NXOpen::Preferences::SketchPreferences::DimensionLabelType NXOpen::Preferences::SketchPreferences::DimensionLabel | ( | ) |
Returns the dimension label.
Controls how expressions in sketch dimensions are displayed
Created in NX3.0.0.
License requirements : None
bool NXOpen::Preferences::SketchPreferences::DisplayObjectColor | ( | ) |
Returns the toggle that controls whether objects are displayed in their actual color in sketch
Created in NX4.0.0.
License requirements : None
bool NXOpen::Preferences::SketchPreferences::DisplayObjectName | ( | ) |
Returns the toggle that controls whether objects are displayed with their names in sketch
Created in NX9.0.0.
License requirements : None
double NXOpen::Preferences::SketchPreferences::FixedTextSize | ( | ) |
Returns the fixed text size.
It is the visible dimension size when text size fixed is enabled.
Created in NX6.0.0.
License requirements : None
void NXOpen::Preferences::SketchPreferences::SetConstraintSymbolSize | ( | double | constraintSize | ) |
Sets the constraint symbol size
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
constraintSize | constraint size |
void NXOpen::Preferences::SketchPreferences::SetContinuousAutoDimensioningSetting | ( | bool | autoDim | ) |
Sets the option to set continuous auto dimensioning in a sketch on or off.
If the option is true (On) then the auto dimensioner will be automatically executed right after an individual curve is created in a sketch.
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
autoDim | auto dim |
void NXOpen::Preferences::SketchPreferences::SetCreateInferredConstraints | ( | bool | createInferredConstraints | ) |
Sets the option to control if inferred constraints are automatically created when curves and points are created in the sketch.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
createInferredConstraints | create inferred constraints |
void NXOpen::Preferences::SketchPreferences::SetDimensionLabel | ( | NXOpen::Preferences::SketchPreferences::DimensionLabelType | dimensionLabel | ) |
Sets the dimension label.
Controls how expressions in sketch dimensions are displayed
Created in NX3.0.0.
License requirements : None
dimensionLabel | dimension label |
void NXOpen::Preferences::SketchPreferences::SetDisplayObjectColor | ( | bool | displayObjectColor | ) |
Sets the toggle that controls whether objects are displayed in their actual color in sketch
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
displayObjectColor | display object color |
void NXOpen::Preferences::SketchPreferences::SetDisplayObjectName | ( | bool | displayObjectName | ) |
Sets the toggle that controls whether objects are displayed with their names in sketch
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
displayObjectName | displayobjectname |
void NXOpen::Preferences::SketchPreferences::SetFixedTextSize | ( | double | fixedTextSize | ) |
Sets the fixed text size.
It is the visible dimension size when text size fixed is enabled.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
fixedTextSize | fixed text size |
void NXOpen::Preferences::SketchPreferences::SetSolvingTolerance | ( | double | tolerance | ) |
Sets the sketch solving tolerance.
This specifies the maximum allowable distance between two objects when solving the sketch constraints for the given sketch. The tolerance value must be greater than 1e-08.
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
tolerance | tolerance |
void NXOpen::Preferences::SketchPreferences::SetTextSizeFixed | ( | bool | textSizeFixed | ) |
Sets the option that controls if the text size should be fixed.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
textSizeFixed | text size fixed |
void NXOpen::Preferences::SketchPreferences::SetUseSolvingTolerance | ( | bool | useTolerance | ) |
Sets the sketch solving tolerance flag.
Controls whether to use user input for sketch tolerance
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
useTolerance | usetolerance |
double NXOpen::Preferences::SketchPreferences::SolvingTolerance | ( | ) |
Returns the sketch solving tolerance.
This specifies the maximum allowable distance between two objects when solving the sketch constraints for the given sketch. The tolerance value must be greater than 1e-08.
Created in NX8.5.0.
License requirements : None
tag_t NXOpen::Preferences::SketchPreferences::Tag | ( | ) | const |
Returns the tag of this object.
bool NXOpen::Preferences::SketchPreferences::TextSizeFixed | ( | ) |
Returns the option that controls if the text size should be fixed.
Created in NX6.0.0.
License requirements : None
bool NXOpen::Preferences::SketchPreferences::UseSolvingTolerance | ( | ) |
Returns the sketch solving tolerance flag.
Controls whether to use user input for sketch tolerance
Created in NX8.5.0.
License requirements : None