NX Open C++ Reference Guide
|
Represents set of Ship Drafting View Lines View Preferences applicable to drafting views. More...
Public Types | |
enum | Lines { LinesHiddenNonsection, LinesVisibleNonsection, LinesHiddenSection, LinesVisibleSection } |
Line type. More... | |
Public Member Functions | |
int | GetColor (const NXString &featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType) |
Get line color. More... | |
int | GetColor (const char *featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType) |
Get line color. More... | |
NXOpen::Preferences::Font | GetFont (const NXString &featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType) |
Get line font. More... | |
NXOpen::Preferences::Font | GetFont (const char *featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType) |
Get line font. More... | |
bool | GetShipDrawingObject (const NXString &featureName) |
Get single line status. More... | |
bool | GetShipDrawingObject (const char *featureName) |
Get single line status. More... | |
NXOpen::Preferences::Width | GetWidth (const NXString &featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType) |
Get line width. More... | |
NXOpen::Preferences::Width | GetWidth (const char *featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType) |
Get line width. More... | |
void | SetColor (const NXString &featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType, int color) |
The color of ship line. More... | |
void | SetColor (const char *featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType, int color) |
The color of ship line. More... | |
void | SetFont (const NXString &featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType, NXOpen::Preferences::Font font) |
The font type of ship line. More... | |
void | SetFont (const char *featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType, NXOpen::Preferences::Font font) |
The font type of ship line. More... | |
void | SetShipDrawingObject (const NXString &featureName, bool singleLine) |
Note: The initial values are set based on the file NX_ShipAttribute.xml The status determines the line settings for the ship feature in a view. More... | |
void | SetShipDrawingObject (const char *featureName, bool singleLine) |
Note: The initial values are set based on the file NX_ShipAttribute.xml The status determines the line settings for the ship feature in a view. More... | |
void | SetWidth (const NXString &featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType, NXOpen::Preferences::Width width) |
The width of hidden line or edges. More... | |
void | SetWidth (const char *featureName, NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines linesType, NXOpen::Preferences::Width width) |
The width of hidden line or edges. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents set of Ship Drafting View Lines View Preferences applicable to drafting views.
Ship drafting view lines are used for the features in Ship Design
To obtain an instance of this class use Preferences::ViewPreferences::ShipDraftingViewLines
Created in NX10.0.0.
int NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::GetColor | ( | const NXString & | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType | ||
) |
Get line color.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
int NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::GetColor | ( | const char * | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType | ||
) |
Get line color.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
NXOpen::Preferences::Font NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::GetFont | ( | const NXString & | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType | ||
) |
Get line font.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
NXOpen::Preferences::Font NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::GetFont | ( | const char * | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType | ||
) |
Get line font.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
bool NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::GetShipDrawingObject | ( | const NXString & | featureName | ) |
Get single line status.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
bool NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::GetShipDrawingObject | ( | const char * | featureName | ) |
Get single line status.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::Preferences::Width NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::GetWidth | ( | const NXString & | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType | ||
) |
Get line width.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
NXOpen::Preferences::Width NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::GetWidth | ( | const char * | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType | ||
) |
Get line width.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
void NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::SetColor | ( | const NXString & | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType, | ||
int | color | ||
) |
The color of ship line.
The value should be between UF_OBJ_MIN_COLOR and UF_OBJ_MAX_COLOR.
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
color | Color |
void NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::SetColor | ( | const char * | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType, | ||
int | color | ||
) |
The color of ship line.
The value should be between UF_OBJ_MIN_COLOR and UF_OBJ_MAX_COLOR.
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
color | Color |
void NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::SetFont | ( | const NXString & | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType, | ||
NXOpen::Preferences::Font | font | ||
) |
The font type of ship line.
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
font | Font |
void NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::SetFont | ( | const char * | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType, | ||
NXOpen::Preferences::Font | font | ||
) |
The font type of ship line.
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
font | Font |
void NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::SetShipDrawingObject | ( | const NXString & | featureName, |
bool | singleLine | ||
) |
Note: The initial values are set based on the file NX_ShipAttribute.xml The status determines the line settings for the ship feature in a view.
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
singleLine | status that determines SLR for the feature |
void NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::SetShipDrawingObject | ( | const char * | featureName, |
bool | singleLine | ||
) |
Note: The initial values are set based on the file NX_ShipAttribute.xml The status determines the line settings for the ship feature in a view.
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
singleLine | status that determines SLR for the feature |
void NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::SetWidth | ( | const NXString & | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType, | ||
NXOpen::Preferences::Width | width | ||
) |
The width of hidden line or edges.
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
width | Width |
void NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::SetWidth | ( | const char * | featureName, |
NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Lines | linesType, | ||
NXOpen::Preferences::Width | width | ||
) |
The width of hidden line or edges.
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
width | Width |
tag_t NXOpen::Preferences::ShipDraftingViewLinesViewPreferences::Tag | ( | ) | const |
Returns the tag of this object.