NX Open C++ Reference Guide
|
Represents a NXOpen::PhysicalMaterial builder
To create a new instance of this class, use NXOpen::PhysicalMaterialCollection::CreatePhysicalMaterialBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
bool | AddToMaterialLibraryToggle () |
Returns the add_to_material_library_toggle value. More... | |
NXString | Description () |
Returns the material description value. More... | |
int | Id () |
Returns the material id value. More... | |
NXString | MaterialLibrary () |
Returns the material library value. More... | |
NXString | Name () |
Returns the material name value. More... | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the property table associated with the material object Created in NX6.0.0. More... | |
void | SetAddToMaterialLibraryToggle (bool toggleValue) |
Sets the add_to_material_library_toggle value. More... | |
void | SetDescription (const NXString &description) |
Sets the material description value. More... | |
void | SetDescription (const char *description) |
Sets the material description value. More... | |
void | SetId (int id) |
Sets the material id value. More... | |
void | SetMaterialLibrary (const NXString &name) |
Sets the material library value. More... | |
void | SetMaterialLibrary (const char *name) |
Sets the material library value. More... | |
void | SetName (const NXString &name) |
Sets the material name value. More... | |
void | SetName (const char *name) |
Sets the material name value. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::PhysicalMaterial builder
To create a new instance of this class, use NXOpen::PhysicalMaterialCollection::CreatePhysicalMaterialBuilder
Created in NX6.0.0.
bool NXOpen::PhysicalMaterialBuilder::AddToMaterialLibraryToggle | ( | ) |
Returns the add_to_material_library_toggle value.
If set to true, the material to be added to the specified material library upon commit
Created in NX6.0.0.
License requirements : None
NXString NXOpen::PhysicalMaterialBuilder::Description | ( | ) |
Returns the material description value.
Created in NX6.0.0.
License requirements : None
int NXOpen::PhysicalMaterialBuilder::Id | ( | ) |
Returns the material id value.
Created in NX7.5.0.
License requirements : None
NXString NXOpen::PhysicalMaterialBuilder::MaterialLibrary | ( | ) |
Returns the material library value.
The material libary is the file name where you would like to save this material upon commit
Created in NX6.0.0.
License requirements : None
NXString NXOpen::PhysicalMaterialBuilder::Name | ( | ) |
Returns the material name value.
Created in NX6.0.0.
License requirements : None
NXOpen::CAE::PropertyTable* NXOpen::PhysicalMaterialBuilder::PropertyTable | ( | ) |
Returns the property table associated with the material object
Created in NX6.0.0.
License requirements : None
void NXOpen::PhysicalMaterialBuilder::SetAddToMaterialLibraryToggle | ( | bool | toggleValue | ) |
Sets the add_to_material_library_toggle value.
If set to true, the material to be added to the specified material library upon commit
Created in NX6.0.0.
License requirements : None
toggleValue | toggle value |
void NXOpen::PhysicalMaterialBuilder::SetDescription | ( | const NXString & | description | ) |
Sets the material description value.
Created in NX6.0.0.
License requirements : None
description | description |
void NXOpen::PhysicalMaterialBuilder::SetDescription | ( | const char * | description | ) |
Sets the material description value.
Created in NX6.0.0.
License requirements : None
description | description |
void NXOpen::PhysicalMaterialBuilder::SetId | ( | int | id | ) |
Sets the material id value.
Created in NX7.5.0.
License requirements : None
id | id |
void NXOpen::PhysicalMaterialBuilder::SetMaterialLibrary | ( | const NXString & | name | ) |
Sets the material library value.
The material libary is the file name where you would like to save this material upon commit
Created in NX6.0.0.
License requirements : None
name | name |
void NXOpen::PhysicalMaterialBuilder::SetMaterialLibrary | ( | const char * | name | ) |
Sets the material library value.
The material libary is the file name where you would like to save this material upon commit
Created in NX6.0.0.
License requirements : None
name | name |
void NXOpen::PhysicalMaterialBuilder::SetName | ( | const NXString & | name | ) |
Sets the material name value.
Created in NX6.0.0.
License requirements : None
name | name |
void NXOpen::PhysicalMaterialBuilder::SetName | ( | const char * | name | ) |
Sets the material name value.
Created in NX6.0.0.
License requirements : None
name | name |