NX Open C++ Reference Guide
|
Manages a list of part name/response pairs which are used to determine whether a part should be closed if modified during part close. More...
Public Member Functions | |
void | AddResponse (const NXString &partName, bool response) |
Add a response to the list. More... | |
void | AddResponse (const char *partName, bool response) |
Add a response to the list. More... | |
virtual | ~PartCloseResponses () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Manages a list of part name/response pairs which are used to determine whether a part should be closed if modified during part close.
These responses are used as input into the following methods: NXOpen::BasePart::Close NXOpen::BasePart::Reopen NXOpen::BasePart::ReopenAs
They are ignored in these methods unless NXOpen::BasePart::CloseModified is set to NXOpen::BasePart::CloseModifiedUseResponses .
Created in NX3.0.0.
|
virtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0.
License requirements : None
void NXOpen::PartCloseResponses::AddResponse | ( | const NXString & | partName, |
bool | response | ||
) |
Add a response to the list.
Created in NX3.0.0.
License requirements : None
partName | Part with which to associate response NOTE: The full Unicode character set is not supported for this parameter. |
response | Whether or not to close the part if modified. A value of true means yes; a value of false means no. |
void NXOpen::PartCloseResponses::AddResponse | ( | const char * | partName, |
bool | response | ||
) |
Add a response to the list.
Created in NX3.0.0.
License requirements : None
partName | Part with which to associate response NOTE: The full Unicode character set is not supported for this parameter. |
response | Whether or not to close the part if modified. A value of true means yes; a value of false means no. |