NX Open C++ Reference Guide
|
Represents a NXOpen::ObjectTypeSelector to be used when filter out the objects based on the type during import/export. More...
Public Member Functions | |
bool | Annotations () |
Returns the annotations - This should be set to true if annotations are desired in the output file Created in NX5.0.0. More... | |
bool | Csys () |
Returns the csys - This should be set to true if coordinate systems are desired in the output file Created in NX5.0.0. More... | |
bool | Curves () |
Returns the curves - This should be set to true if curves are desired in the output file Created in NX5.0.0. More... | |
bool | PmiData () |
Returns the pmi data - This should be set to true if pmi data are desired in the output file Created in NX8.0.0. More... | |
bool | ProductData () |
Returns the product data - This should be set to true if product data are desired in the output file Created in NX5.0.0. More... | |
void | SetAnnotations (bool annotations) |
Sets the annotations - This should be set to true if annotations are desired in the output file Created in NX5.0.0. More... | |
void | SetCsys (bool csys) |
Sets the csys - This should be set to true if coordinate systems are desired in the output file Created in NX5.0.0. More... | |
void | SetCurves (bool curves) |
Sets the curves - This should be set to true if curves are desired in the output file Created in NX5.0.0. More... | |
void | SetPmiData (bool pmiData) |
Sets the pmi data - This should be set to true if pmi data are desired in the output file Created in NX8.0.0. More... | |
void | SetProductData (bool productData) |
Sets the product data - This should be set to true if product data are desired in the output file Created in NX5.0.0. More... | |
void | SetSolids (bool solids) |
Sets the solids - This should be set to true if solids are desired in the output file Created in NX5.0.0. More... | |
void | SetStructures (bool structures) |
Sets the structures - This should be set to true if structures are desired in the output file Created in NX5.0.0. More... | |
void | SetSurfaces (bool surfaces) |
Sets the surfaces - This should be set to true if surfaces are desired in the output file Created in NX5.0.0. More... | |
bool | Solids () |
Returns the solids - This should be set to true if solids are desired in the output file Created in NX5.0.0. More... | |
bool | Structures () |
Returns the structures - This should be set to true if structures are desired in the output file Created in NX5.0.0. More... | |
bool | Surfaces () |
Returns the surfaces - This should be set to true if surfaces are desired in the output file Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::ObjectTypeSelector to be used when filter out the objects based on the type during import/export.
This can be curves, solids,etc.This class is created using NXOpen::DexManager .
Creator not available in KF.
Created in NX5.0.0.
bool NXOpen::ObjectTypeSelector::Annotations | ( | ) |
Returns the annotations - This should be set to true if annotations are desired in the output file
Created in NX5.0.0.
License requirements : None
bool NXOpen::ObjectTypeSelector::Csys | ( | ) |
Returns the csys - This should be set to true if coordinate systems are desired in the output file
Created in NX5.0.0.
License requirements : None
bool NXOpen::ObjectTypeSelector::Curves | ( | ) |
Returns the curves - This should be set to true if curves are desired in the output file
Created in NX5.0.0.
License requirements : None
bool NXOpen::ObjectTypeSelector::PmiData | ( | ) |
Returns the pmi data - This should be set to true if pmi data are desired in the output file
Created in NX8.0.0.
License requirements : None
bool NXOpen::ObjectTypeSelector::ProductData | ( | ) |
Returns the product data - This should be set to true if product data are desired in the output file
Created in NX5.0.0.
License requirements : None
void NXOpen::ObjectTypeSelector::SetAnnotations | ( | bool | annotations | ) |
Sets the annotations - This should be set to true if annotations are desired in the output file
Created in NX5.0.0.
License requirements : None
annotations | annotations |
void NXOpen::ObjectTypeSelector::SetCsys | ( | bool | csys | ) |
Sets the csys - This should be set to true if coordinate systems are desired in the output file
Created in NX5.0.0.
License requirements : None
csys | csys |
void NXOpen::ObjectTypeSelector::SetCurves | ( | bool | curves | ) |
Sets the curves - This should be set to true if curves are desired in the output file
Created in NX5.0.0.
License requirements : None
curves | curves |
void NXOpen::ObjectTypeSelector::SetPmiData | ( | bool | pmiData | ) |
Sets the pmi data - This should be set to true if pmi data are desired in the output file
Created in NX8.0.0.
License requirements : None
pmiData | pmidata |
void NXOpen::ObjectTypeSelector::SetProductData | ( | bool | productData | ) |
Sets the product data - This should be set to true if product data are desired in the output file
Created in NX5.0.0.
License requirements : None
productData | productdata |
void NXOpen::ObjectTypeSelector::SetSolids | ( | bool | solids | ) |
Sets the solids - This should be set to true if solids are desired in the output file
Created in NX5.0.0.
License requirements : None
solids | solids |
void NXOpen::ObjectTypeSelector::SetStructures | ( | bool | structures | ) |
Sets the structures - This should be set to true if structures are desired in the output file
Created in NX5.0.0.
License requirements : None
structures | structures |
void NXOpen::ObjectTypeSelector::SetSurfaces | ( | bool | surfaces | ) |
Sets the surfaces - This should be set to true if surfaces are desired in the output file
Created in NX5.0.0.
License requirements : None
surfaces | surfaces |
bool NXOpen::ObjectTypeSelector::Solids | ( | ) |
Returns the solids - This should be set to true if solids are desired in the output file
Created in NX5.0.0.
License requirements : None
bool NXOpen::ObjectTypeSelector::Structures | ( | ) |
Returns the structures - This should be set to true if structures are desired in the output file
Created in NX5.0.0.
License requirements : None
bool NXOpen::ObjectTypeSelector::Surfaces | ( | ) |
Returns the surfaces - This should be set to true if surfaces are desired in the output file
Created in NX5.0.0.
License requirements : None