NX Open C++ Reference Guide
|
Represents a NXOpen::Motion::ScalarTorqueBuilder
To create a new instance of this class, use NXOpen::Motion::ScalarTorqueCollection::CreateScalarTorqueBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
double | ConstantValue () |
Returns the constant value More... | |
NXOpen::CAE::Function * | Function () |
Returns the function Created in NX6.0.0. More... | |
NXOpen::Motion::SelectJoint * | Joint () |
Returns the joint Created in NX6.0.0. More... | |
NXString | Name () |
Returns the name Created in NX6.0.0. More... | |
void | SetConstantValue (double constantValue) |
Sets the constant value More... | |
void | SetFunction (NXOpen::CAE::Function *function) |
Sets the function Created in NX6.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name Created in NX6.0.0. More... | |
void | SetName (const char *name) |
Sets the name Created in NX6.0.0. More... | |
void | SetValueType (NXOpen::Motion::ForceValueTypes valueType) |
Sets the value type Created in NX6.0.0. More... | |
NXOpen::Expression * | ValueExpression () |
Returns the value expression Created in NX8.0.0. More... | |
NXOpen::Motion::ForceValueTypes | ValueType () |
Returns the value type Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Motion::MotionBuilder | |
double | DisplayScale () |
Returns the icon display scale Created in NX5.0.0. More... | |
NXString | GroupName () |
Returns the group name Created in NX5.0.0. More... | |
NXOpen::Motion::MotionObject::GroupType | GroupType () |
Returns the group type Created in NX5.0.0. More... | |
void | SetDisplayScale (double displayScale) |
Sets the icon display scale Created in NX5.0.0. More... | |
void | SetGroupName (const NXString &groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupName (const char *groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupType (NXOpen::Motion::MotionObject::GroupType groupType) |
Sets the group type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Motion::ScalarTorqueBuilder
To create a new instance of this class, use NXOpen::Motion::ScalarTorqueCollection::CreateScalarTorqueBuilder
Created in NX6.0.0.
double NXOpen::Motion::ScalarTorqueBuilder::ConstantValue | ( | ) |
Returns the constant value
Obtain the expression using NXOpen::Motion::ScalarTorqueBuilder::ConstantValue to query or edit it.
Created in NX6.0.0.
License requirements : None
NXOpen::CAE::Function* NXOpen::Motion::ScalarTorqueBuilder::Function | ( | ) |
Returns the function
Created in NX6.0.0.
License requirements : None
NXOpen::Motion::SelectJoint* NXOpen::Motion::ScalarTorqueBuilder::Joint | ( | ) |
Returns the joint
Created in NX6.0.0.
License requirements : None
NXString NXOpen::Motion::ScalarTorqueBuilder::Name | ( | ) |
Returns the name
Created in NX6.0.0.
License requirements : None
void NXOpen::Motion::ScalarTorqueBuilder::SetConstantValue | ( | double | constantValue | ) |
Sets the constant value
Obtain the expression using NXOpen::Motion::ScalarTorqueBuilder::ConstantValue to query or edit it.
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
constantValue | constantvalue |
void NXOpen::Motion::ScalarTorqueBuilder::SetFunction | ( | NXOpen::CAE::Function * | function | ) |
Sets the function
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
function | function |
void NXOpen::Motion::ScalarTorqueBuilder::SetName | ( | const NXString & | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
void NXOpen::Motion::ScalarTorqueBuilder::SetName | ( | const char * | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
void NXOpen::Motion::ScalarTorqueBuilder::SetValueType | ( | NXOpen::Motion::ForceValueTypes | valueType | ) |
Sets the value type
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
valueType | valuetype |
NXOpen::Expression* NXOpen::Motion::ScalarTorqueBuilder::ValueExpression | ( | ) |
Returns the value expression
Created in NX8.0.0.
License requirements : None
NXOpen::Motion::ForceValueTypes NXOpen::Motion::ScalarTorqueBuilder::ValueType | ( | ) |
Returns the value type
Created in NX6.0.0.
License requirements : None