NX Open C++ Reference Guide
|
Represents a collection of Markers
To obtain an instance of this class, refer to NXOpen::Part
Created in NX4.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Represents a collection of Markers
To obtain an instance of this class, refer to NXOpen::Part
Created in NX4.0.0.
iterator NXOpen::Motion::MarkerCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Motion::Marker* NXOpen::Motion::MarkerCollection::Create | ( | const NXString & | name, |
NXOpen::Motion::Marker::MarkerType | subtype, | ||
NXOpen::Motion::Link * | link, | ||
NXOpen::Point * | origin, | ||
NXOpen::NXMatrix * | orientation | ||
) |
Create a NXOpen::Motion::Marker in the Scenario for Motion+ database.
name | NOTE: The full Unicode character set is not supported for this parameter. |
subtype | subtype |
link | link |
origin | origin |
orientation | orientation |
NXOpen::Motion::Marker* NXOpen::Motion::MarkerCollection::Create | ( | const char * | name, |
NXOpen::Motion::Marker::MarkerType | subtype, | ||
NXOpen::Motion::Link * | link, | ||
NXOpen::Point * | origin, | ||
NXOpen::NXMatrix * | orientation | ||
) |
Create a NXOpen::Motion::Marker in the Scenario for Motion+ database.
name | NOTE: The full Unicode character set is not supported for this parameter. |
subtype | subtype |
link | link |
origin | origin |
orientation | orientation |
NXOpen::Motion::MarkerBuilder* NXOpen::Motion::MarkerCollection::CreateMarkerBuilder | ( | NXOpen::Motion::Marker * | marker | ) |
Creates a NXOpen::Motion::MarkerBuilder.
marker | NXOpen::Motion::Marker to be edited, if NULL then create a new one |
iterator NXOpen::Motion::MarkerCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Motion::Marker* NXOpen::Motion::MarkerCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Motion::Marker with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Motion::Marker . |
NXOpen::Motion::Marker* NXOpen::Motion::MarkerCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Motion::Marker with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Motion::Marker . |
tag_t NXOpen::Motion::MarkerCollection::Tag | ( | ) | const |
Returns the tag of this object.