NX Open C++ Reference Guide
|
Represents a NXOpen::Motion::GeneralCouplerBuilder
To create a new instance of this class, use NXOpen::Motion::GeneralCouplerCollection::CreateGeneralCouplerBuilder
Default values.
More...
Public Types | |
enum | AttachmentType { AttachmentTypeTwo, AttachmentTypeThree } |
Definitions of joint coupler attachment type. More... | |
Public Member Functions | |
NXOpen::Motion::GeneralCouplerBuilder::AttachmentType | Attachment () |
Returns the attachment type Created in NX7.5.0. More... | |
NXOpen::Motion::SelectJoint * | FirstJoint () |
Returns the selected first joint Created in NX7.5.0. More... | |
double | FirstScale () |
Returns the first joint scale More... | |
NXOpen::Expression * | FirstScaleExpression () |
Returns the first scale expression Created in NX8.5.0. More... | |
NXOpen::Motion::GcouplerMovementTypes | FirstType () |
Returns the first joint movement type Created in NX7.5.0. More... | |
NXString | Name () |
Returns the 2-3 joint coupler name Created in NX7.5.0. More... | |
NXOpen::Motion::SelectJoint * | SecondJoint () |
Returns the selected second joint Created in NX7.5.0. More... | |
double | SecondScale () |
Returns the second joint scale More... | |
NXOpen::Expression * | SecondScaleExpression () |
Returns the second scale expression Created in NX8.5.0. More... | |
NXOpen::Motion::GcouplerMovementTypes | SecondType () |
Returns the second joint movement type Created in NX7.5.0. More... | |
void | SetAttachment (NXOpen::Motion::GeneralCouplerBuilder::AttachmentType attachment) |
Sets the attachment type Created in NX7.5.0. More... | |
void | SetFirstScale (double firstScale) |
Sets the first joint scale More... | |
void | SetFirstType (NXOpen::Motion::GcouplerMovementTypes firstType) |
Sets the first joint movement type Created in NX7.5.0. More... | |
void | SetName (const NXString &name) |
Sets the 2-3 joint coupler name Created in NX7.5.0. More... | |
void | SetName (const char *name) |
Sets the 2-3 joint coupler name Created in NX7.5.0. More... | |
void | SetSecondScale (double secondScale) |
Sets the second joint scale More... | |
void | SetSecondType (NXOpen::Motion::GcouplerMovementTypes secondType) |
Sets the second joint movement type Created in NX7.5.0. More... | |
void | SetThirdScale (double thirdScale) |
Sets the third joint scale More... | |
void | SetThirdType (NXOpen::Motion::GcouplerMovementTypes thirdType) |
Sets the third joint movement type Created in NX7.5.0. More... | |
NXOpen::Motion::SelectJoint * | ThirdJoint () |
Returns the selected third joint Created in NX7.5.0. More... | |
double | ThirdScale () |
Returns the third joint scale More... | |
NXOpen::Expression * | ThirdScaleExpression () |
Returns the third scale expression Created in NX8.5.0. More... | |
NXOpen::Motion::GcouplerMovementTypes | ThirdType () |
Returns the third joint movement type Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Motion::MotionBuilder | |
double | DisplayScale () |
Returns the icon display scale Created in NX5.0.0. More... | |
NXString | GroupName () |
Returns the group name Created in NX5.0.0. More... | |
NXOpen::Motion::MotionObject::GroupType | GroupType () |
Returns the group type Created in NX5.0.0. More... | |
void | SetDisplayScale (double displayScale) |
Sets the icon display scale Created in NX5.0.0. More... | |
void | SetGroupName (const NXString &groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupName (const char *groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupType (NXOpen::Motion::MotionObject::GroupType groupType) |
Sets the group type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Motion::GeneralCouplerBuilder
To create a new instance of this class, use NXOpen::Motion::GeneralCouplerCollection::CreateGeneralCouplerBuilder
Default values.
Property | Value |
---|---|
DisplayScale |
1.0 |
FirstScaleExpression.Value |
1.0 |
SecondScaleExpression.Value |
1.0 |
ThirdScaleExpression.Value |
1.0 |
Created in NX7.5.0.
NXOpen::Motion::GeneralCouplerBuilder::AttachmentType NXOpen::Motion::GeneralCouplerBuilder::Attachment | ( | ) |
Returns the attachment type
Created in NX7.5.0.
License requirements : None
NXOpen::Motion::SelectJoint* NXOpen::Motion::GeneralCouplerBuilder::FirstJoint | ( | ) |
Returns the selected first joint
Created in NX7.5.0.
License requirements : None
double NXOpen::Motion::GeneralCouplerBuilder::FirstScale | ( | ) |
Returns the first joint scale
Obtion the exression using NXOpen::Motion::GeneralCouplerBuilder::FirstScaleExpression to query or edit it.
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Motion::GeneralCouplerBuilder::FirstScaleExpression | ( | ) |
Returns the first scale expression
Created in NX8.5.0.
License requirements : None
NXOpen::Motion::GcouplerMovementTypes NXOpen::Motion::GeneralCouplerBuilder::FirstType | ( | ) |
Returns the first joint movement type
Created in NX7.5.0.
License requirements : None
NXString NXOpen::Motion::GeneralCouplerBuilder::Name | ( | ) |
Returns the 2-3 joint coupler name
Created in NX7.5.0.
License requirements : None
NXOpen::Motion::SelectJoint* NXOpen::Motion::GeneralCouplerBuilder::SecondJoint | ( | ) |
Returns the selected second joint
Created in NX7.5.0.
License requirements : None
double NXOpen::Motion::GeneralCouplerBuilder::SecondScale | ( | ) |
Returns the second joint scale
Obtion the exression using NXOpen::Motion::GeneralCouplerBuilder::SecondScaleExpression to query or edit it.
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Motion::GeneralCouplerBuilder::SecondScaleExpression | ( | ) |
Returns the second scale expression
Created in NX8.5.0.
License requirements : None
NXOpen::Motion::GcouplerMovementTypes NXOpen::Motion::GeneralCouplerBuilder::SecondType | ( | ) |
Returns the second joint movement type
Created in NX7.5.0.
License requirements : None
void NXOpen::Motion::GeneralCouplerBuilder::SetAttachment | ( | NXOpen::Motion::GeneralCouplerBuilder::AttachmentType | attachment | ) |
Sets the attachment type
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
attachment | attachment |
void NXOpen::Motion::GeneralCouplerBuilder::SetFirstScale | ( | double | firstScale | ) |
Sets the first joint scale
Obtion the exression using NXOpen::Motion::GeneralCouplerBuilder::FirstScaleExpression to query or edit it.
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
firstScale | firstscale |
void NXOpen::Motion::GeneralCouplerBuilder::SetFirstType | ( | NXOpen::Motion::GcouplerMovementTypes | firstType | ) |
Sets the first joint movement type
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
firstType | firsttype |
void NXOpen::Motion::GeneralCouplerBuilder::SetName | ( | const NXString & | name | ) |
Sets the 2-3 joint coupler name
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
void NXOpen::Motion::GeneralCouplerBuilder::SetName | ( | const char * | name | ) |
Sets the 2-3 joint coupler name
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
void NXOpen::Motion::GeneralCouplerBuilder::SetSecondScale | ( | double | secondScale | ) |
Sets the second joint scale
Obtion the exression using NXOpen::Motion::GeneralCouplerBuilder::SecondScaleExpression to query or edit it.
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
secondScale | secondscale |
void NXOpen::Motion::GeneralCouplerBuilder::SetSecondType | ( | NXOpen::Motion::GcouplerMovementTypes | secondType | ) |
Sets the second joint movement type
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
secondType | secondtype |
void NXOpen::Motion::GeneralCouplerBuilder::SetThirdScale | ( | double | thirdScale | ) |
Sets the third joint scale
Obtion the exression using NXOpen::Motion::GeneralCouplerBuilder::ThirdScaleExpression to query or edit it.
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
thirdScale | thirdscale |
void NXOpen::Motion::GeneralCouplerBuilder::SetThirdType | ( | NXOpen::Motion::GcouplerMovementTypes | thirdType | ) |
Sets the third joint movement type
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
thirdType | thirdtype |
NXOpen::Motion::SelectJoint* NXOpen::Motion::GeneralCouplerBuilder::ThirdJoint | ( | ) |
Returns the selected third joint
Created in NX7.5.0.
License requirements : None
double NXOpen::Motion::GeneralCouplerBuilder::ThirdScale | ( | ) |
Returns the third joint scale
Obtion the exression using NXOpen::Motion::GeneralCouplerBuilder::ThirdScaleExpression to query or edit it.
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Motion::GeneralCouplerBuilder::ThirdScaleExpression | ( | ) |
Returns the third scale expression
Created in NX8.5.0.
License requirements : None
NXOpen::Motion::GcouplerMovementTypes NXOpen::Motion::GeneralCouplerBuilder::ThirdType | ( | ) |
Returns the third joint movement type
Created in NX7.5.0.
License requirements : None